Thermodynamic Steam Traps
Thermodynamic Steam Trap Set (Screwed)
The required components of a screwed thermodynamic steam trap set.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Isolation Valve | to isolate the trap set from the supply steam |
| 2 | Strainer | to protect the trap from detritus |
| 3 | Thermodynamic Steam Trap | to discharge condensate correctly |
| 4 | Check Valve | to prevent reverse flow |
| 5 | Isolation Valve | to isolate the trap set from the condensate system |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1, 5 | Isolating Valve | Globe Type | HV3 | A3S | HV3 Stop Valves or Bellows Sealed Stop Valves | |||
| Piston Type | RP31 | Piston Valves | ||||||
| Ball Type | M10 | M10 | Ball Valves | |||||
| 2 | Strainer | Fig 1 or 12 | Fig 13 | Fig 12SG | Fig 14 | Fig 16 or 16L | Strainers & Filters | |
| 3 | Thermodynamic Steam Trap | ITD32 | Steam Trap Performance Monitoring | |||||
| 4 | Check Valve | LCV1 | LCV2 | Check Valves | ||||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application