Steam Tracing and Manifolds
Steam Tracing Trap Set
The required components of a steam tracing trap set.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Isolation Valve | to isolate the drain trap from the supply steam |
| 2 | Spiratec Sensor Chamber | to monitor the trap condition |
| 3 | Steam Tracer Steam Trap | to discharge condensate correctly |
| 4 | Isolation Valve | to isolate the trap set from the condensate system |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1, 4 | Isolating Valve | Globe Type | A3S | Bellows Sealed Stop Valves | ||||
| Piston Type | RP31 | Piston Valves | ||||||
| Ball Type | M10F | Ball Valves | ||||||
| 2 | Spiratec Sensor Chamber | ST171 | ST141 | ST161 | Steam Trap Performance Monitoring | |||
| 3 | Steam Tracer Steam Trap | Balanced Pressure | MST18 or TSS21 | Balanced Pressure Steam Traps or Sealed Steam Traps | ||||
| Bimetallic | T3 | Sealed Steam Traps | ||||||
| Thermodynamic | TD259 | Thermodynamic Steam Traps | ||||||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application