Mechanical Steam Traps
Inverted Bucket Steam Trap Set (Screwed)
The required components of a screwed inverted bucket steam trap set.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Isolation Valve | to isolate the trap set from the supply steam |
| 2 | Strainer | to protect the trap from detritus |
| 3 | Spiratec Sensor Chamber | to monitor the trap condition |
| 4 | Inverted Bucket Steam Trap | to discharge condensate correctly |
| 5 | Sight Glass | to observe the condensate condition |
| 6 | Check Valve | to prevent reverse flow |
| 7 | Isolation Valve | to isolate the trap set from the condensate system |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1, 5 | Isolating Valve | Globe Type | HV3 | A3S | HV3 Stop Valves or Bellows Sealed Stop Valves | |||
| Piston Type | RP31 | Piston Valves | ||||||
| Ball Type | M10 | M10 | Ball Valves | |||||
| 2 | Strainer | Fig 3 | Fig 33 | Fig 37SG | Fig 34 | Fig 36 | Strainers & Filters | |
| 2 | Spiratec Sensor Chamber | ST143 | ST163 | Steam Trap Performance Monitoring | ||||
| 2 | Inverted Bucket Steam Trap | HM †, 200 Series, SF Series |
HM34 ††, SCA Series †† |
SIB30, SIB45, UIB30 | Inverted Bucket Steam Traps or Swivel Connectors & Traps | |||
| 3 | Sight Glass | Single Window, Double Window, Sight Check † |
Sight Glasses | |||||
| 4 | Check Valve | LCV1 | LCV2 | Check Valves | ||||
* Items 3 and 5 are not normally installed together - both are shown to indicate position.
† Separate Check Valve not required.
†† Separate Strainers not required.
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application