Tanks & Vats
Self-Acting Tank Heating with Steam Injection (Flanged)
Recommended installation for self-acting temperature controlled steam injection in a tank.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Isolating Valve | to isolate the installation from the steam supply |
| 2 | Strainer | to protect the control valve from detritus |
| 3 | Control Valve | to regulate the steam flow to the injector |
| 4 | Check Valve | to prevent water from the tank backsyphoning |
| 5 | Self-acting Controller | to adjust the control valve relative to the water temperature |
| 6 | Temperature Sensor | to sense the tank water temperature |
| 7 | Steam Injector | to efficiently inject steam into the tank water |
| 8 | Isolating Valve |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1 | Isolating Valve | Bellows Sealed Type | BSA1 | BSA2 | BSA3 | Bellows Sealed Stop Valves | ||
| Ball Type | M20 | M20 | Ball Valves | |||||
| 2 | Strainer | Fig 3 | Fig 33 | Fig 37 | Fig 34 | Fig 36 | Strainers & Filters | |
| 3 | Control Valve | KX51 | KA33, KB33 or KC31 | KA43, KB43 or KC43 | Control Valves | |||
| 4 | Check Valve as Vacuum Breaker | DCV1 | DCV2, 3 or 4 | Check Valves | ||||
| 5 | Self-acting Control | Type SA122 sensor and actuator | Self-acting Controls | |||||
| 6 | Sensor Pocket | Brass / Copper sensor pocket | ||||||
| 6 | Steam Injector | IN series steam injector | Steam Injectors | |||||
| 8 | Isolating Valve | M10 | M10 | Ball Valves | ||||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application