Presses
Garment Presses
Recommended installation for trapping.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Isolation Valve | to isolate the garment press from the steam supply |
| 2 | Isolation Valve | to isolate the garment press from the steam supply |
| 3 - 6 inc. | Steam Supply Trap Set | |
| 7 - 9 inc. | Garment Press Trap Set | |
| 10 - 12 inc. | Garment Press Trap Set |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1, 2, 4, 6, 9, 10 | Isolating Valve | Globe Type | HV3 | A3S | HV3 Stop Valves or Bellows Sealed Stop Valves | |||
| Piston Type | RP31 | Piston Valves | ||||||
| Ball Type | M10 | M10 | Ball Valves | |||||
| 3, 7, 12 | Swivel Connector Thermodynamic Steam Trap with Monitor | IUTD30 | Swivel Connectors & Traps | |||||
| 5, 8, 11 | Lift Check Valve | LCV1 | LCV2 | Check Valves | ||||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application