Jacketed Pans
Jacketed Pan Assembly
Recommended installation for a self-acting temperature controlled small jacketed pan.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Isolation Valve | to isolate the installation from the steam supply |
| 2 | Strainer | to protect the installation from detritus |
| 3 | Pressure Reducing Valve | to regulate the jacket pressure |
| 4 | Pressure Gauge | to monitor the reduced pressure in the jacket |
| 5 | Safety Valve | to protect the jacketed pan from overpressure |
| 6 | Isolation Valve | to isolate the air vent from the jacket |
| 7 | Air Vent | to vent air from the jacket |
| 8 - 12 inc. | Separator Trap Set |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1, 6, 8, 12 | Isolating Valve | Globe Type | HV3 | A3S | HV3 Stop Valves or Bellows Sealed Stop Valves | |||
| Piston Type | RP31 | Piston Valves | ||||||
| Ball Type | M10 | M10 | Ball Valves | |||||
| 2, 9 | Strainer | Fig 1 or 12 | Fig 13 | Fig 12SG | Fig 14 | Fig 16 or 16L | Strainers & Filters | |
| 3 | Pressure Reducing Valve | BRV2 | Pressure Reducing & Surplussing Valves | |||||
| 4 | Pressure Gauge | 100mm diameter Spirax Sarco pressure gauge with 'U' or ring syphon pipe | Pressure Gauges & Temperature Gauges | |||||
| 5 | Safety Valve | SV615 | SV53 | Safety Valves | ||||
| 7 | Air Vent | AV13 | AVC32 | Air Vents & Air Eliminators | ||||
| 10 | Ball Float Steam Trap with Monitor | IFT14 | Steam Trap Performance Monitoring | |||||
| 11 | Check Valve | LCV1 | LCV2 | Check Valves | ||||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application