Heat Exchangers
Electropneumatic Control System for Vertical Heat Exchanger (Screwed)
The components of an electropneumatic temperature control on a vertical heat exchanger:
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Electronic Controller | to control the valve position |
| 2 | Electronic Temperature Sensor | to sense the heat exchanger water temperature |
| 3 | Safety Valve | to protect the heat exchanger from overpressure |
| 4 | Isolating Valve | to isolate the installation from the supply steam |
| 5 | Strainer | to protect the installation from detritus |
| 6 | E/P Valve Positioner | to ensure the valve operates accurately at all loads |
| 7 | Pneumatic Actuator | to drive the valve |
| 8 | Control Valve | to control the flow of steam at the required pressure |
| 9 | Isolating Valve | to isolate the installation from the supply steam |
| 10 - 14 inc. | Steam Supply Steam Trap Set | |
| 15 - 19 inc. | Heat Exchanger Coil Steam Trap Set | |
| 20 | Air Filter/Regulator | to clean and regulate the air to the valve positioner |
| 21 | Strainer | to protect the pump from pollution |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1 | Controller | SX25, SX75 Series Controller | Positioners, Controllers & Sensors | |||||
| 2 | Pt100 Temperature Sensor | EL2270 or EL2200 Temperature Sensor | Computers, Displays & Tranmistters | |||||
| 3 | Safety Valve | SV607 | SV604 | Safety Valves | ||||
| 4, 9, 10, 14, 15, 19 | Isolating Valve | Bellows Sealed Type | BSA1 | BSA2 | BSA3 | Bellows Sealed Stop Valves | ||
| Ball Type | M20 | M20 | Ball Valves | |||||
| 5, 13, 18, 21 | Strainer | Fig 3 | Fig 33 | Fig 37 | Fig 34 | Fig 36 | Strainers & Filters | |
| 6 | Positioner | SP200 Electropneumatic Positioner | Positioners, Controllers & Sensors | |||||
| 7 | Actuator | PN9000 Series Pneumatic Actuator | Pneumatic Actuators | |||||
| 8 | Control Valve | KE73 | KE43 | KE63 | Control Valves | |||
| 11, 16 | Check Valve | DCV2, 3 or 4 | Check Valves | |||||
| 12, 17 | Ball Float Steam Trap with Monitor | IFT53 | IFT54 | Steam Trap Performance Monitoring | ||||
| 20 | Filter / Regulator | Spirax-Monnier MP2 Filter / Regulator Air Set | Filter/Regulators | |||||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application