Heat Exchangers
Active Drainage of Shell and Tube Heat Exchanger
Using a pump and trap to drain a heat exchanger into a flooded condensate system.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Isolation Valve | to isolate the installation from the supply steam |
| 2 | Isolation Valve | to isolate the condensate pump from the supply steam |
| 3 | Strainer | to protect the control valve from detritus |
| 4 | Pneumatic Actuator | to drive the control valve |
| 5 | Temperature Control Valve | to regulate the flow of steam to the heat exchanger |
| 6 | Strainer | to protect the condensate pump from detritus |
| 7 | Check Valve | to prevent ingress of air to the pump |
| 8 | Air Vent | to vent air automatically from the pump reservoir |
| 9 - 12 inc. | Steam Trap Set for Pump Steam Supply | |
| 13 | Isolation Valve | to isolate the pump from the condensate system |
| 14 | Sight Glass | |
| 15 | Check Valve | to prevent condensate backflowing into the pump |
| 16 | Ball Float Steam Trap | to discharge condensate correctly from reservoir |
| 17 | Condensate Pump | to discharge condensate under stall conditions |
| 18 | Check Valve | to prevent condensate backflowing from the pump |
| 19 | Strainer | to protect the pump and inlet check valve from detritus |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 4 | Actuator | PN9000 Series Pneumatic Actuator | Pneumatic Actuators | |||||
| 5 | Control Valve | KE73 | KE43 | KE63 | Control Valves | |||
| 6, 19 | Strainer (screwed) | Fig 1 or 12 | Fig 13 | Fig 12SG | Fig 14 | Fig 16 or 16L | Stainers & Filters | |
| 8 | Air Vent | AV21 | Air Vents & Air Eliminators | |||||
| 15, 18 | Disc Check Valve | DCV2, 3 or 4 | Check Valves | |||||
| 2, 9, 12, 13, 20 | Ball Valve | M10 | M10 | Ball Valves | ||||
| 11 | Ball Float Steam Trap with Monitor | IFT53 | IFT57 | IFT54 | Steam Trap Performance Monitoring | |||
| 7, 10 | Lift Check Valve | LCV1 | LCV2 | Check Valves | ||||
| 17 | Pump | MFP14 Automatic Pump | Pressure Powered Pumps | |||||
| 1 | Bellows Sealed Stop Valve | BSA1 | BSA2 | BSA3 | Bellows Sealed Stop Valves | |||
| 3 | Strainer (flanged) | Fig 3 | Fig 33 | Fig 37 | Fig 34 | Fig 36 | Stainers & Filters | |
| 14 | Sight Glass | Brass Double Window Sight Glass | Sight Glasses | |||||
| 16 | Ball Float Steam Trap | FT53 | FT47 | FTC32 | FT46 | Ball Float Steam Traps | ||
| FT43 | FT57 | FT44, FT54 | FT514 | |||||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application