General
Typical Metering Station (Flanged/Screwed)
The components of a steam metering system:
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Separator | to protect the installation from wet steam |
| 2 | Isolation Valve | to allow the air vent to be maintained without shutting down |
| 3 | Air Vent | to vent the steam supply of air on start up |
| 4 | Isolation Valve | to isolate the installation from the steam supply |
| 5 | Strainer | to protect the steam meter from detritus |
| 6 | Check Valve | to prevent adverse reverse flow through the meter |
| 7 - 11 inc. | Separator Steam Trap Set | |
| 12 | Steam Meter | to meter the steam to the plant |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1 | Separator | S2, S3 | S1 | S5, S7 | S6, S8 | Separators & Insulation Jackets | ||
| 2, 4, 7, 11 | Isolating Valve | Globe Type | HV3 | HV3 Stop Valves | ||||
| Bellows Sealed Type | BSA1 | BSA2 | BSA3 or A3S | Bellows Sealed Stop Valves | ||||
| Piston Type | RP31 | Piston Valves | ||||||
| Ball Type | M10, M20 | M10, M20 | Ball Valves | |||||
| 3 | Air Vent | AV13 | AV21 | Air Vents & Air Eliminators | ||||
| 5, 8 | Strainer | Fig 1, 3 or 12 | Fig 13 or 33 | Fig 12SG, 37SG | Fig 14 or 34 | Fig 16, 16L or 36 | Strainers & Filters | |
| 6, 10 | Check Valve | LCV1 | LCV2 | DCV2, 3 or 4 | Check Valves | |||
| 9 | Ball Float Steam Trap | FT14 | FT44 | FT16, FT46 | Ball Float Steam Traps | |||
| 12 | Steam Meter Pipeline Unit | Type and Material Specified | Computers, Displays & Transmitters | |||||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application