Flash Steam
Heat Exchanger with Flash Cooling and Active Drainage
Recovering energy from condensate using a flash cooler.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Separator | to protect the steam make-up valve from wet steam |
| 2 | Isolation Valve | to isolate the installation from the steam supply |
| 3 | Strainer | to protect the control valve from detritus |
| 4 | Self-acting Control Valve | to regulate the steam flow to the heat exchanger |
| 5 | Check Valve | to prevent the ingress of air into the condensate system |
| 6 | Temperature Controller | to sense and control the heater outlet water temperature |
| 7 - 12 inc. | Separator Steam Trap Set | |
| 13 | Air Vent | to vent air from the condensate system |
| 14 | Isolation Valve | to isolate the heat exchanger from the flash vessel |
| 15 | Strainer | to protect the heater float trap from detritus |
| 16 | Check Valve | to prevent the pump steam supply trap from backflow |
| 17 | Isolation Valve | to isolate the steam trap set from the flash vessel |
| 18 | Ball Float Steam Trap | to drain the heat exchanger of condensate |
| 19 | Sight Check Valve | to prevent condensate backflow |
| 20 | Flash Vessel | to separate the flash steam and condensate from the heater |
| 21 - 24 inc. | Pump Steam Supply Steam Trap Set | |
| 25 | Isolation Valve | to isolate the pump from the steam supply |
| 26 | Check Valve | to ensure directional flow through the pump |
| 27 | Condensate Pump | to pump condensate from the receiver |
| 28 | Check Valve | to ensure directional flow through the pump |
| 29 | Isolation Valve | to isolate the pump from the condensate system |
| 30 | Drain Valve | to drain the pump and condensate riser for maintenance |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1 | Separator | S3 | S5, S7 | S6, S8 | Separators & Insulation Jackets | |||
| 2 | Bellows Sealed Stop Valve | BSA1 | BSA2 | BSA3 | Bellows Sealed Stop Valves | |||
| 3 | Strainer (flanged) | Fig 3 | Fig 33 | Fig 37 | Fig 34 | Fig 36 | Strainers & Filters | |
| 4 | Control Valve (flanged) | KA33 or KB33 | KA43 or KB43 or KC43 | Control Valves | ||||
| 6 | Self-acting Controller | SA121 or SA128 Sensor and Actuator | Self-acting Controls | |||||
| 7, 10, 12, 14, 17, 21, 24, 28, 29 | Ball Valve | M10 | M10 | Ball Valves | ||||
| 5, 8, 16 | Lift Check Valve | LCV1 | LCV2 | Check Valves | ||||
| 9, 18, 23 | Ball Float Steam Trap with Monitor | IFT14 | Steam Trap Performance Monitoring | |||||
| 11, 15, 22 | Strainer (screwed) | Fig 1, or 12 | Fig 12SG | Fig 14 | Fig 16 | Strainers & Filters | ||
| 13 | Air Vent | AV13 | AVC32 | Air Vents & Air Eliminators | ||||
| 20 | Flash Vessel | FV Type Flash Vessel | TDS Blowdown Controls | |||||
| 25, 27 | Disc Check Valve | DCV1 | DCV2, 3 or 4 | Check Valves | ||||
| 26 | Automatic Pump | MFP14 Automatic Pump | Pressure Powered Pumps | |||||
| 19 | Sight / Check Valve | Sight Check | Sight Glasses | |||||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application