Condensate Recovery
Sump Pumping by Automatic Pump
Draining two heater batteries with a common mechanical pump.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Isolation Valve | to isolate the pump from the condensate system |
| 2 | Strainer | to protect the pump from detritus |
| 3 | Isolation Valve | to isolate the pump from the steam supply |
| 4 | Thermodynamic Steam Trap | to keep the pump steam supply clear of condensate |
| 5 | Condensate Pump | to drain the sump of water |
| 6 | Strainer | to protect the pump from detritus |
| 7 | Diffuser | to act as a coarse filter |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1, 3 | Ball Valve | M10 | M10 | Ball Valves | ||||
| 2, 6 | Strainer | Fig 1 or 12 | Fig 12SG | Fig 14 | Fig 16 or 16L | Strainers & Filters | ||
| 4 | Thermodynamic Steam Trap | TD62 | TD42, TD52, TD62 or TD259 | Thermodynamic Steam Traps | ||||
| 5 | Pump complete with Check Valves | MFP14 Automatic Pump | Pressure Powered Pumps | |||||
| 7 | Diffuser | DF1 | Diffusers | |||||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application