Condensate Recovery
Drainage of Vacuum System to an Elevated Return Line
Draining a vacuum system with a mechanical pump and compressed air.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Air Filter | to keep the pump compressed air supply clean |
| 2 | Strainer | to act as acoarse filter before the air filter |
| 3 | Isolation Valve | to isolate the pump from the vacuum system |
| 4 | Isolation Valve | to isolate the pump from the air supply |
| 5 | Isolation Valve | to isolate the pump from the vacuum system |
| 6 | Check Valve | to ensure directional flow through the pump |
| 7 | Condensate Pump | to drain the vacuum system of condensate |
| 8 | Check Valve | to ensure directional flow through the pump |
| 9 | Isolation Valve | to isolate the pump from the air supply |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1 | Air Filter | Spirax-Monnier IF2 International Compreesed Air Filter | Filters | |||||
| 2 | Strainer | Fig 1 or 12 | Fig 12SG | Fig 14 | Fig 16 or 16L | Strainers & Filters | ||
| 3, 4, 5, 9 | Ball Valve | M10 | M10 | Ball Valves | ||||
| 6, 8 | Disc Check Valve | DCV1 | DCV2, 3, 4, 5, 6 or 9 | Check Valves | ||||
| 7 | Automatic Pump | MFP14 Automatic Pump | Pressure Powered Pumps | |||||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application