Condensate Recovery
Drainage of Low Level Condensate Outlet
Using a mechanical pump and trap to drain a low level stalling heat exchanger.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Air Vent | to vent air from the condensate pump and receiver |
| 2 | Check Valve | to prevent the ingress of air to the condensate system |
| 3 | Isolation Valve | to isolate the drain trap from the condensate system |
| 4 | Isolation Valve | to isolate the pump balance line from the condensate system |
| 5 | Strainer | to protect the steam trap from detritus |
| 6 | Check Valve | to ensure directional flow through the pump |
| 7 | Isolation Valve | to isolate the pump from the condensate system |
| 8 | Ball Float Steam Trap | to drain the receiver under high pressure conditions |
| 9 | Check Valve | to ensure directional flow through the pump |
| 10 | Isolation Valve | drain trap set for the pump steam supply |
| 11 | Strainer | drain trap set for the pump steam supply |
| 12 | Condensate Pump | to drain the reservoir of condensate under low pressure |
| 13 | Ball Float Steam Trap | to keep the pump steam supply clear of condensate |
| 14 | Check Valve | to prevent backsyphoning of condensate |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1 | Air Vent | AV13 | AV21 | Air Vents & Air Eliminators | ||||
| 3, 4, 7, 10, 15 | Ball Valve | M10 | M10 | Ball Valves | ||||
| 2, 14 | Lift Check Valve | LCV1 | LCV2 | Check Valves | ||||
| 5, 11 | Strainer | Fig 1 of 12 | Fig 12SG | Fig 14 | Fig 16 | Strainers & Filters | ||
| 8, 13 | Ball Float Steam Trap with Monitor | IFT14 | Steam Trap Performance Monitoring | |||||
| 12 | Automatic Pump | MFP14 Automatic Pump | Pressure Powered Pumps | |||||
| 6, 9 | Disc Check Valve | DCV2, 3, 4, 5, 6 or 9 | Check Valves | |||||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application