Condensate Recovery
Draining a Vacuum Line to Atmosphere
Draining a vacuum line with a mechanical pump and atmospheric pressure.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Isolation Valve | to isolate the pump from the vacuum line |
| 2 | Isolation Valve | to isolate the pump from the vacuum line drain pocket |
| 3 | Strainer | to protect the pump from detritus |
| 4 | Check Valve | to ensure directional flow through the pump |
| 5 | Condensate Pump | to pump condensate from the vacuum line |
| 6 | Check Valve | to ensure directional flow through the pump |
| 7 | Isolation Valve | to isolate the pump from the drainage system |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1, 2 | Ball Valve | M10 | M10 | Ball Valves | ||||
| 6, 8 | Strainer | Fig 1 or 12 | Fig 12SG | Fig 14 | Fig 16 | Strainers & Filters | ||
| 14, 16 | Disc Check Valve | DCV1 | DCV2, 3 or 4 | Check Valves | ||||
| 5 | Automatic Pump | MFP14 Automatic Pump | Pressure Powered Pumps | |||||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application