Pressure Reducing Stations
Filtered Steam for Sterilisation and Culinary use
Producing filtered steam from plant steam for culinary use or steriliser use.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Separator | to protect the installation from wet steam |
| 2 | Ball Valve | to isolate the installation from the steam supply |
| 3 | Strainer | to protect the redcing valve from detritus |
| 4 | Pressure Gauge | to monitor the supply pressure |
| 5 | Reducing Valve | to reduce pressure for the process |
| 6 | Pressure Gauge | to set the reducing valve pressure |
| 7 | Safety Valve | to protect the downstream equipment from overpressure |
| 8 | Ball Valve | to set the reducing valve pressure |
| 9 | Steam Filter | to clean the steam to the required filtered standards |
| 10 | Sanitary Ball Valve | to isolate the installation from the downstream system |
| 11 & 15 inc. | Ball Valve | to isolate the installation from the downstream system |
| 16 | Thermodynamic Steam Trap | to drain the filter of condensate |
| 17 | Sanitary Ball Valve | to isolate the sample cooler from the supply |
| 18 | Sample Cooler | to sample and test the steam quality |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1 | Separator | S2 | S1 | S5, S7 | S6, S8 | Separators & Insulation Jackets | ||
| Part | Component | Spirax Sarco Reference | Product details | |||||
| 2, 8, 11, 15 | Ball Valve | M10 Ball Valve | Ball Valves | |||||
| 3, 12 | Strainer | Fig 12 Strainer | Strainers & Filters | |||||
| 4, 6 | Pressure Gauge | 100 mm Diameter Pressure Gauge with / without 'U' or Ring Syphon pipe | Pressure Gauges & Temperature Gauges | |||||
| 5 | Pressure Reducing Valve | DP27 Pressure Reducing Valve | Pressure Reducing & Surplussing Valves | |||||
| 7 | Safety Valve | SV615 | Safety Valves | |||||
| 9 | Steam Filter | CSF16 Clean Steam Filter | Strainers & Filters | |||||
| 10, 17 | Sanitary Ball Valve | M70i Stainless Steel Ball Valve | Ball Valves | |||||
| 13 | Ball Float Steam Trap with Monitor | FT14 Steam Trap | Ball Float Steam Traps | |||||
| 16 | Thermodynamic Steam Trap | MST21 Stainless Steel Steam Trap | Thermodynamic Steam Traps | |||||
| 18 | Hygenic Sample Cooler | SC20 Hygienic Sample Cooler | Sample Coolers | |||||
| 14 | Lift Check Valve | LCV1 | Check Valves | |||||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application