Level Controls & Alarms
Modulating Boiler Level Control
Products used for the safe and efficient water level modulating control of steam boilers.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Isolating Valve | to isolate the feedwater system from the feedtank |
| 2 | Electric Actuator | to actuate the control valve |
| 3 | PID Controller | to move the actuator relative to the boiler water level |
| 4 | Check Valve | to prevent boiler water backfeeding into feed water line |
| 5 | Signal Amplifier | to condition the signal to the level controller |
| 6 | Level Probe | to sense the water level in the boiler |
| 7 | Control Valve | to regulate the flow of feedwater to the boiler |
| 8 | Ball Valve | to regulate the spillback flow to the feedtank |
| 9 | Strainer | to protect the pump and control valve from detritus |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1 | Isolating Valve | BSA3T | Bellows Sealed Stop Valves | |||||
| 2 | Electric Actuator | EL5600 Series Electric Actuator | Electric Actuators | |||||
| 3 | PID Controller | LC2200 Proportional Level Controller | Level Controls | |||||
| 4 | Check Valve | DCV2B | Check Valves | |||||
| 5 | Signal Amplifier | PA20 Preamplifier | Level Controls | |||||
| 6 | Level Probe | LP20 Capacitance Probe | Level Controls | |||||
| 7 | Control Valve | KE73 | KE43 | KE63 | Control Valves | |||
| 8 | Ball Valve | M10 (screwed), M21 (flanged) | Ball Valves | |||||
| 9 | Strainer | Fig 3 | Fig 37 | Fig 12SG, Fig 7 | Fig 36 | Check Valves | ||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application