Feedtanks
Boiler Feedtank with Automatic Steam Injection (Screwed)
Screwed products used for the safe and efficient control of steam injectors for boiler feedtanks.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Separator | to dry and condition the supply steam |
| 2 | Isolating Valve | to isolate the control system from the steam supply |
| 3 | Strainer | to protect the control valve and safety valve from detritus |
| 4 | Pressure Gauge | to monitor the upstream supply pressure |
| 5 | Temperature Control Valve | to control the flow of steam to the tank via the injector |
| 6 | Safety Valve | to vent the steam supply if the control valve fails |
| 7 | Pressure Gauge | to monitor the downstream steam pressure |
| 8 | Isolating Valve | to set the control valve maximum pressure on no-load |
| 9 | Vacuum Breaker | to prevent water back syphoning into the steam supply |
| 10 - 14 inc. | Steam Trap Station | to drain the steam supply under no-load |
| 15 | Vent Head | to prevent high velocity discharge fom the tank vent |
| 16 - 20 inc. | Separator Steam Trap Station |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1 | Separator | S2 | S1, S12 | S5 | S6 | Separators & Insulation Jackets | ||
| 2, 8, 10, 14, 16, 20 | Isolating Valve | Globe Type | HV3 | A3S | HV3 Stop Valves or Bellows Sealed Stop Valves | |||
| Piston Type | RP31 | Piston Valves | ||||||
| Ball Type | M10 | M10 | Ball Valves | |||||
| 3, 11, 18 | Strainer | Fig 1 or 12 | Fig 13 | Fig 12SG | Fig 14 | Fig 16 or 16L | Strainers & Filters | |
| 4, 7 | Pressure Gauge | 100 mm Diameter Pressure Gauge with 'U' or Ring Syphon | Pressure Gauges & Temperature Gauges | |||||
| 5 | Pressure Reducing Valve with Temperature Control | DP27T | Pressure Reducing & Surplussing Valves | |||||
| 6 | Safety Valve | SV615 | SV73 | Safety Valves | ||||
| 9 | Vacuum Breaker | VB14 | VB21 | Vacuum Breakers | ||||
| 12, 18 | Ball Float Steam Trap with Monitor | IFT53 | IFT57 | IFT54 | Steam Trap Performance Monitoring | |||
| 13, 19 | Check Valve | LCV1 | LCV2 | Check Valves | ||||
| 15 | Vent Head | VH | Vent Heads | |||||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application