Bottom Blowdown
Manual Blowdown - Single Boiler
Products used for manual control of bottom blowdown per boiler.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Manual Blowdown Valve | to blow down the boiler |
| 2 | Isolating Valve | to isolate the blowdown tank for maintenance |
| 3 | Blowdown Vessel | to safely collect and discharge blowdown |
| 4 | Vent Head | to safely discharge flash steam at low velocity |
| 5 | Pressure Gauge | to monitor the pressure in the blowdown vessel |
| 6 | Drain Valve | to drain the blowdown vessel for maintenance |
Table of Parts
| Part | Component | Spirax Sarco Reference | Product details | |
|---|---|---|---|---|
| 1 | Blowdown Valve | KBV20, DFG300M | Bottom Blowdown Systems | |
| 2 | Stop Valve | BSA Bellows Sealed Stop Valve | Bellows Sealed Stop Valves | |
| 3 | Blowdown Vessel | BDV60 Blowdown Vessel | Blowdown Vessels | |
| 4 | Vent Head | VH Series Vent Head | Vent Heads | |
| 5 | Pressure Gauge | 100 mm diameter Pressure Gauge with 'U' Syphon | Pressure Gauges & Temperature Gauges | |
| 6 | Drain Valve | M10 Ball Valve | Ball Valves | |
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application