Bottom Blowdown
Blowdown Vessel for Multiple Boilers
Products used for automatic control of bottom blowdow for a multi-boiler installation.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Stop Valve | to isolate the blowdown line from the vessel |
| 2 | Check Valve | to prevent backfeeding from other boilers |
| 3 | Vent Head | to safely discharge flash steam at low velocity |
| 4 | Pressure Gauge | to monitor the pressure in the blowdown vessel |
| 5 - 9 inc. | Cooling Control System | to prevent a high blowdown discharge temperature |
| 10 | Drain Valve | to drain the vessel for maintenance |
Table of Parts
| Part | Component | Spirax Sarco Reference | Product details | |
|---|---|---|---|---|
| 1 | Stop Valve | BSA Bellows Sealed Stop Valve | Bellows Sealed Stop Valves | |
| 2 | Feed Check Valve | DCV2B Check Valve | Check Valves | |
| 3 | Vent Head | VH Series Vent Head | Vent Heads | |
| 4 | Pressure Gauge | 100 mm Diameter Pressure Gauge with 'U' Syphon | Pressure Gauges & Temperature Gauges | |
| 5 | Ball Valve | M10 Ball Valve | Ball Valves | |
| 6 | Strainer | Fig 1, 12, 12SG, 13, 14, 16 or 16L Strainer | Strainers & Filters | |
| 7 | Control Valve | KX51 Valve | Self-Acting Controls | |
| 8 | Check Valve | LCV1 or LCV2 Check Valve | Check Valves | |
| 9 | Self-Acting Control | SA121 Self-Acting Control Valve | Self-Acting Controls | |
| 10 | Drain Valve | M10 Ball Valve | Ball Valves | |
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application