Boiler Off-take
Balanced Steam Header for Multiple Boilers
The proper way to connect up a multi-boiler steam header.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Isolating Valve | to isolate the take-off line from the boiler |
| 2 | Check Valve | to automatically keep the boiler up to pressure when off line |
| 3 - 7 inc. | Main Boiler Header Steam Trap Set |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1 | Boiler Isolating Valve | BSA3 | Bellows Sealed Stop Valves | |||||
| 2, 4 | Check Valve | DCV2, 3 or 4 | Check Valves | |||||
| 3, 6 | Ball Valve | M20 | M20 | Ball Valves | ||||
| 5 | Thermodynamic Steam Trap | TD62, TD120 | TD24F, TD32F, TD45, TD1464 | Thermodynamic Steam Traps | ||||
| 7 | Boiler House Isolating valve | BSA3 | Bellows Sealed Stop Valves | |||||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application