Boiler Off-take
Automatic Warm Up Valve
Products used to automatically warm up the main steam line over a period of time.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Isolating Valve | to isolate the take-off line from the boiler |
| 2 | Separator | to condition the steam quality from the boiler |
| 3 | Strainer | to protect the control valve from detritus |
| 4 | Electric Actuator | to drive the warm-up valve |
| 5 | Warm-up Valve | to warm up the steam line in incremental stages |
| 6 | Pressure Gauge | to monitor the pressure in the take-off line |
| 7 | Controller | to control the warm-up valve opening rate |
| 8 - 12 inc. | Separator Steam Trap Set |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1 | Main Isolating Valve | BSA3 | Bellows Sealed Stop Valves | |||||
| 2 | Separator | 1808 or S5 | 1808SS or S6 | Separators & Insulation Jackets | ||||
| 3, 9 | Strainer | Fig 3 | Fig 33 | Fig 37 | Fig 34 | Fig 36 | Strainers & Filters | |
| 4 | Electric Actuator | EL5600 Series Electric Actuator with EL5851 Auxiliary Switches | Control Valves | |||||
| 5 | Control Valve | KE73 | KE43 | Control Valves | ||||
| 6 | Pressure Gauge | 100 mm Diameter Pressure Gauge with 'U' or Ring Syphon | Pressure Gauges & Temperature Gauges | |||||
| 7 | Controller | El Pulsed Output Controller Type TC10 | Positioners, Controllers & Sensors | |||||
| 8, 12 | Ball Valve | M20 | M20 | Ball Valves | ||||
| 10 | Ball Float Steam Trap with Monitor | IFT53 | IFT57 | Steam Trap Performance Monitoring | ||||
| 11 | Check Valve | DCV1 | DCV2, 3 or 4 | Check Valves | ||||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application