Spirax Sarco Australia
Fax: (61) 2 9831 8519
info@au.SpiraxSarco.com
http://www.SpiraxSarco.com/au/
Tanks & Vats
Find the heat losses from rectangular and cylindrical tanks for the start-up and running conditions. The calculator determines the heating requirment to satisfy the larger of the two heat loads, and then informs of the diameter and length of steam coil required to satisfy the conditions. The maximum steam condensing rate is then calculated to allow the steam control valve and coil steam trap to be sized correctly.
Vertical Cylinder Tank - Determine the size of the steam coil and its associated control valve and steam trap for a vertical cylindrical tank.
Rectangular Tank - Determine the size of the steam coil and its associated control valve and steam trap for a rectangular or square tank.
Dished End Horizontal Cylinder Tank - Determine the size of the steam coil and its associated control valve and steam trap for a horizontal cylindrical tank.