Spirax Sarco Australia
Fax: (61) 2 9831 8519
info@au.SpiraxSarco.com
http://www.SpiraxSarco.com/au/
Bimetallic Steam Traps
Bimetallic steam traps can conserve energy by discharging sub-cooled condensate in those applications which utilise sensible heat.
- The most robust of all the thermostatic steam traps.
- Able to withstand waterhammer and corrosive condensate
Not all products are available in all markets. Please choose your National Spirax Sarco Website or Contact Us for further information.
What do I do now?
Find further information on Bimetallic Steam Traps in the sections below, or get in touch for further assistance.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders
Range Table
| Model | HP45 | |
| Material - Working Internals | Stainless Steel | |
| Body Design Rating | Class 900 (PN150) | |
| Sizes | DN8 - 1/4" | |
| DN10 - 3/8" | ||
| DN15 - 1/2" | ||
| DN20 - 3/4" | ||
| DN25 - 1/2" | ||
| DN25 - 1" | ||
| DN40 - 1 1/2" | ||
| DN50 - 2" | ||
| DN80 - 3" | ||
| DN100 - 4" | ||
| Connections | Flanged | |
| Screwed | ||
| Butt Weld | ||
| Socket Weld | ||
| Integral Strainer | ||
| Built-in Check Valve | ||
| Built-in Erosion Deflector | ||
| Discharge Capacity | Medium | |
| Optional | Blowdown Valve | |
| Technical Literature | Literature for these products is available below | |
Sales Brochures
Our brochures typically contain the concept, customer benefits and key features of the product.
| Title | Reference Number | Issue | File Size | |
|---|---|---|---|---|
| High pressure bimetallic thermostatic steam traps for pressures up to 210 bar g | SB-P623-09 | 1 | 623 KB |
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
| ABL Series Bimetallic Steam Traps | TI-P623-07 | 2 | 194 KB | |
| HP45 Bimetallic Steam Trap | TI-P623-02 | 7 | 274 KB | |
| HP80, HP100, HP150 and HP210 Series Bimetallic Steam Traps | TI-P623-06 | 6 | 734 KB | |
| SM45 Bimetallic Steam Trap | TI-P025-01 | 7 | 174 KB | |
| SMC32 and SMC32Y Carbon Steel Bimetallic Steam Traps | TI-P076-10 | 5 | 715 KB | |
| SMC32F and SMC32YF Carbon Steel Integrally Flanged Bimetallic Steam Traps | TI-P076-17 | 2 | 258 KB | |
| SP80 and SP100 Bimetallic Steam Traps | TI-P624-02 | 3 | 220 KB |
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
| HP80, HP100, HP150 and HP210 Series Bimetallic Steam Traps | IM-P623-04 | 5 | 499 KB | |
| SM45 Bimetallic Steam Trap | IM-P025-02 | 2 | 104 KB | |
| SMC32, SMC32F, SMC32Y and SMC32YF Carbon Steel Bimetallic Steam Traps | IM-P076-09 | 4 | 892 KB |
Steam Engineering Tutorials
Tutorials explaining the principles of steam and heat transfer, specific to this product section.
Calculators
The appropriate calculator to help designers and engineers select and size the products they need.