Strainers & Filters

Fig 1 and Fig 12

High efficiency steam strainers & filters for better quality steam.

  • Designed to remove solid particles from the steam supply.
  • Reduce levels of contamination.
  • Maintain quality of end product
Information icon

Not all products are available in all markets.  Please choose your National Spirax Sarco Website or Contact Us for further information.

What do I do now?

Find further information on Strainers & Filters in the sections below, or get in touch for further assistance.

Contact us for advice from our engineers

  • Help on sizing and selection
  • Arrange a visit
  • Answers & advice on products/applications
  • Obtaining quotes & placing orders
Arrow Top
 

Range Table

Strainer type Fig 3616 Fig 3616 Fig 36 Fig 16(L)
Body design rating PN16 ANSI 150 ANSI 300 ANSI 600
Size DN8 1/4"        
DN10 3/8"      
DN15 1/2"
DN20 3/4"
DN25 1"
DN32 1 1/4"
DN40 1 1/2"
DN50 2"
DN65 2 1/2"  
DN80 3"  
DN100 4"  
DN125 5"  
DN150 6"  
DN200 8"  
DN250 10"        
Connections Screwed      
Socket Weld       Fig 16L only
Flanged EN    
ANSI    
JIS/KS      
Geometry 'Y'
Angle        
Straight        
Pot        
Strainer options
Blowdown / drain valve
3.1 certification Fig 16L only
Standard screens in stainless steel
Perforations 0.8mm
DN8 to DN80
1.6mm
DN100 to DN200
 
3.0mm        
Optional screens in stainless steel
Perforations 1.6mm
DN8 to DN80
3.0mm
DN8 to DN200
Mesh 40, 100, 200
Optional screens in monel
Perforations 0.8mm
DN8 to DN80
1.6mm
DN100 to DN200
 
3.0mm
DN8 to DN200
Mesh 100
Technical Literature Literature for these products is available below
Arrow Top
 

Sales Brochures

Our brochures typically contain the concept, customer benefits and key features of the product.

Title Reference Number Issue File Size
PDF CSF16 Clean Service Filters SB-P185-12 1 1.84 MB
PDF Pipeline strainers for steam, liquids and gases SB-S60-01 6 595 KB
Arrow Top
 

Technical Information

Use our technical information sheets for a full technical specification of the product. They typically include:

  • Pressure/temperature limits
  • Materials
  • Sizes & connections
  • Dimensions & weights
  • Capacity charts
  • Ordering information
Title Reference Number Issue File Size
PDF CSF16 and CSF16T Stainless Steel Steam Filters TI-P185-01 12 631 KB
PDF CSF16 and CSF16T Stainless Steel Sterile Air Filters TI-P185-11 2 904 KB
PDF Fig 1 and Fig 12 Brass and Bronze Strainers TI-P164-02 6 98 KB
PDF Fig 12 SG Iron Strainer TI-P163-01 7 487 KB
PDF Fig 13 Cast Iron Strainer TI-P063-01 3 90 KB
PDF Fig 14 Carbon Steel Strainer TI-P063-02 6 123 KB
PDF Fig 14HP Carbon Steel Strainer TI-P169-03 1 93 KB
PDF Fig 16 and Fig 16L Austenitic Stainless Steel Strainers TI-P160-01 7 110 KB
PDF Fig 16HP Stainless Steel Strainer TI-P169-08 1 471 KB
PDF Fig 1738 Carbon Steel Strainer TI-P162-01 8 114 KB
PDF Fig 18HP Alloy Steel Strainer TI-P162-03 1 614 KB
PDF Fig 3 Bronze Strainer TI-P021-01 6 168 KB
PDF Fig 33 Cast Iron Strainer TI-S60-03 6 222 KB
PDF Fig 34 Carbon Steel Strainer - ASTM Material TI-P064-02 10 109 KB
PDF Fig 34 Carbon Steel Strainer - EN Material TI-P064-01 9 111 KB
PDF Fig 34 Carbon Steel 'Y' Type Strainer DN250 to DN400 (10" to 16") TI-P168-07 1 346 KB
PDF Fig 34HP Carbon Steel Strainer TI-P168-01 1 629 KB
PDF Fig 36 Austenitic Stainless Steel Strainer TI-P160-02 10 95 KB
PDF Fig 3616 Austenitic Stainless Steel Strainer - ASTM Material TI-P160-04 9 499 KB
PDF Fig 3616 Austenitic Stainless Steel Strainer - DIN Material TI-P160-05 8 84 KB
PDF Fig 36HP Stainless Steel Strainer TI-P160-11 2 181 KB
PDF Fig 37 SG Iron Strainer TI-P081-01 9 293 KB
PDF Fig 3716 SG Iron Strainer - DIN Material TI-P081-03 7 486 KB
PDF Fig 4, Fig 5 and Fig 6 Brass Strainers TI-P164-01 5 106 KB
PDF Fig 7 Carbon Steel Strainer TI-P063-03 7 470 KB
PDF Fig TP1 and Fig TP2 Stainless Steel Temporary Cone Shaped Strainers TI-P169-06 2 423 KB
PDF Pressure Drop Information (Resistance to Flow of Water) for Strainers TI-S60-21 2 95 KB
Arrow Top
 

Installation & Maintenance Instructions

Clear & accurate guidelines on installation & maintenance. They typically include:

  • General safety information
  • General product information
  • Installation
  • Commissioning
  • Operation
  • Maintenance
  • Spare parts
Title Reference Number Issue File Size
PDF CSF16 and CSF16T Stainless Steel Steam and Sterile Air Filters IM-P185-02 10 1.33 MB
PDF Fig 1, Fig 12, Fig 13, Fig 14HP, Fig 16, Fig 16HP and Fig 16L Strainers IM-S60-17 8 820 KB
PDF Fig 18HP Butt Weld Strainer IM-P162-04 1 659 KB
PDF Fig 4, Fig 5 and Fig 6 Screwed Strainers IM-S60-19 2 112 KB
PDF Fig 7, 33, 34, 34HP, 36, 36HP, 37, 3616 and Fig 3716 Flanged Strainers IM-S60-18 9 625 KB
PDF Fig TP1 and Fig TP2 Temporary Cone Shaped Strainers IM-P169-07 2 341 KB
Arrow Top
 
World Icon

Steam Engineering Tutorials

Tutorials explaining the principles of steam and heat transfer, specific to this product section.

Arrow Top
 
World Icon

CAD Drawings

CAD drawings enabling you to see exactly how the product is constructed. You can also drop these into your own schematics.

Arrow Top

Contact us for advice from our engineers

  • Help on sizing and selection
  • Arrange a visit
  • Answers & advice on products/applications
  • Obtaining quotes & placing orders