Spirax Sarco Australia
Fax: (61) 2 9831 8519
info@au.SpiraxSarco.com
http://www.SpiraxSarco.com/au/
Products
Below are just a few of the products we supply to pharmaceutical customers.
STERI-TROL Clean Service Control Valve
The STERI-TROL is a pneumatically actuated 2-port angle pattern clean service control valve suitable for a wide range of applications in the pharmaceutical industry. The self-draining crevice free design incorporates high performance FDA approved seals and a quick release body and bonnet. The 3A's and EHEDG design is available with all industry standard connections plus materials and surface finish certification.
Go to our Control Valves product page for more information.
FTS14 Ball Float Steam Trap
The FTS14 is an austenitic stainless steel ball float trap with an integral automatic air vent suitable for use on steam systems up to 14 bar. The trap offers excellent corrosion resistance and a positive aesthetic appearance. It is suitable for sterilisers, autoclaves, process vessels and heat exchangers.
Go to our Ball Float Steam Traps product page for more information.
BT6 Balanced Pressure Steam Trap
The BT6 316L stainless steel balanced pressure steam trap is specifically designed for hygienic applications including sterile barriers, CIP/SIP, automatic drainage of steam filter housings, sterilisers and autoclaves, bioreactor sterilisation trapping, and clean steam mains drainage.
The body is crevice free, self draining and available with a surface finish of up to 0.4 µm (16 micro-inch Ra).
A high capacity version is available for high condensate loads or where CIP/SIP fluids are used.
Go to our Balanced Pressure Steam Traps product page for more information.
CSF16 Steam Filter
The CSF16 steam filter is a horizontal, in-line high efficiency filter used to remove contaminate particles from steam. The filter housing is available in 304 or 316L stainless steel. The housing is externally polished with an internal natural finish.
Go to our Strainers & Filters product page for more information.
SVL488 Clean Service Safety Valve
The SVL488 is a high capacity stainless steel full-lift clean service safety valve designed to AD Merkblatt A2 and TRD 421 standards and suitable for pure steam, vapour and inert gases.
It is suitable for clean service applications including protection of steam boilers, pipelines, pressure vessels, compressors and receivers, in industries where FDA compliance is required.
Go to our Safety Valves product page for more information.
M70i and M80i Sanitary Ball Valves
The M70i (1/2" to 2") and M80i (2 1/2" to 4") are 316L stainless steel ball valves that have been designed in accordance with ASME BPE for pharmaceutical, bio-processingand other high purity industries, where bacteria and media deposits can put product quality at risk.
Go to our Ball Valves product page for more information.