Spirax Sarco Australia
Fax: (61) 2 9831 8519
info@au.SpiraxSarco.com
http://www.SpiraxSarco.com/au/
Products
Here are just a few of the many products and systems that we currently supply to hospitals and health related industries.
- DIVA Flowmeter
- EasiHeat™ Compact Heat Exchange Solution
- FTS14 Ball Float Steam Trap
- BT6 Balanced Pressure Steam Trap
- APT10-4.5 / APT14 Automatic Pump Trap
- SPIRA-TROL General Service Control Valve
- CSF16 Steam Filter
- TDS Blowdown Controls
DIVA Flowmeter
The Spirax Sarco Direct In-line Variable Area flowmeter (DIVA) has been designed as an ideal system for any steam energy management scheme or steam flowmetering application, from monitoring and targeting initiatives to control applications. The low cost integrated unit offers high turndown and simple digital commissioning without the need for additional equipment or differential pressure transmitters.
Go to our DIVA Flowmeters product page for more information.
EasiHeat™ Compact Heat Exchange Solution
This compact steam heat exchange unit covers a wide range of domestic and process hot water duties from 110 kW to 1800 kW. The skid mounted core unit, which occupies only 1.2 m3 of space, incorporates precisely matched components based around an Alfa Laval TS6M plate heat exchanger.
Go to our Heat Exchangers product page for more information.
FTS14 Ball Float Steam Trap
The FTS14 is an austenitic stainless steel ball float trap with an integral automatic air vent suitable for use on steam systems up to 14 bar. The trap offers excellent corrosion resistance and a positive aesthetic appearance. It is suitable for sterilisers, autoclaves and heat exchangers.
Go to our Ball Float Steam Traps product page for more information.
BT6 Balanced Pressure Steam Trap
The BT6 316L stainless steel balanced pressure steam trap is specifically designed for hygienic applications including sterilisers and autoclaves. The body is crevice free, self draining and available with a surface finish of up to 0.4 µm (16 micro-inch Ra). A high capacity version is available.
Go to our Balanced Pressure Steam Traps product page for more information.
APT10-4.5 / APT14 Automatic Pump Trap
The APT has been designed to remove condensate from steam heat exchangers and process plant under all operating conditions, and forms an integral part of the condensate removal process.
The compact unit operates like a steam trap but switches to active pumping mode if the system pressure falls below the total back pressure (stall conditions). Two options are available: the APT10-4.5 for loads up to 1 500 kg/h; and the APT14 or APT14HC - for loads up to 9 000 kg/h.
Go to our Pressure Powered Pumps product page for more information.
SPIRA-TROL General Service Control Valve
The SPIRA-TROL range of two port single seat globe valves with cage retained seats is available in a range of materials and sizes up to DN100 / 4". EN or ASME/ANSI. Available with a range of pneumatic or electric actuators.
Spirax Sarco offers a full range of two and three port globe valves and instrumentation for the control of flow, pressure and temperature.
Go to our Control Valves product page for more information.
CSF16 Steam Filter
The CSF16 steam filter is a horizontal, in-line high efficiency filter used to remove contaminate particles from steam. The filter housing is available in 304 or 316L stainless steel. The housing is externally polished with an internal natural finish.
Go to our Strainers & Filters product page for more information.
TDS Blowdown Controls
During formation in the boiler, steam leaves behind impurities (TDS - total dissolved solids). If left these concentrate. High TDS results in plant & production problems, low TDS results in increased fuel & chemical treatment costs. Accurate blowdown methods are therefore essential maintain your steam quality. Spirax Sarco produce a range of automatic boiler water TDS control systems which constantly monitor the TDS level of the boiler water and effect blowdown when necessary.
Go to our TDS Blowdown Controls product page for more information.