Spirax Sarco Australia
Tel: (61) 2 1300 774729
Fax: (61) 2 9831 8519
info@au.SpiraxSarco.com
http://www.SpiraxSarco.com/au/
Fax: (61) 2 9831 8519
info@au.SpiraxSarco.com
http://www.SpiraxSarco.com/au/
Feedtanks
Boiler Feedtank with Automatic Steam Injection (Flanged)
Flanged products used for the safe and efficient control of steam injectors for boiler feedtanks.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Separator | to dry and condition the supply steam |
| 2 | Isolating Valve | to isolate the control system from the steam supply |
| 3 | Strainer | to protect the control valve and safety valve from detritus |
| 4 | Pressure Gauge | to monitor the upstream supply pressure |
| 5 | Temperature Control Valve | to control the flow of steam to the tank via the injector |
| 6 | Safety Valve | to vent the steam supply if the control valve fails |
| 7 | Pressure Gauge | to monitor the downstream steam pressure |
| 8 | Isolating Valve | to set the control valve maximum pressure on no-load |
| 9 | Vacuum Breaker | to prevent water back syphoning into the steam supply |
| 10 - 14 inc. | Steam Trap Station | to drain the steam supply under no-load |
| 15 | Vent Head | to prevent high velocity discharge fom the tank vent |
| 16 - 20 inc. | Separator Steam Trap Station |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1 | Separator | S3 | S13 | S5, S7 | S8 | Separators & Insulation Jackets | ||
| 2, 8, 10, 14, 16, 20 | Isolating Valve | Bellows Sealed Stop Valve | BSA1 | BSA2 | BSA3 | Bellows Sealed Stop Valves | ||
| Ball Valve | M10, M20, M31, M40 | M10, M20, M31, M40 | Ball Valves | |||||
| 3, 11, 17 | Strainer | Fig 3 | Fig 33 | Fig 12, Fig 37, Fig 3716 | Fig 34, Fig 1738 | Fig 36, Fig 3616 | Strainers & Filters | |
| 4, 7 | Pressure Gauge | 100 mm Diameter Pressure Gauge with 'U' or Ring Syphon | Pressure Gauges & Temperature Gauges | |||||
| 5 | Pressure Reducing Valve with Temperature Control | DP27T | Pressure Reducing & Surplussing Valves | |||||
| 6 | Safety Valve | SV73 | SV607 | SV74, SV604 | SV606 | Safety Valves | ||
| 9 | Vacuum Breaker | VB14 | VB21 | Vacuum Breakers | ||||
| 12, 13, 18 | Ball Float Steam Trap with Monitor | IFT53 | IFT57 | IFT54 | Steam Trap Performance Monitoring | |||
| 13, 19 | Check Valve | DCV2, 3 or 4 | Check Valves | |||||
| 15 | Vent Head | VH | Vent Heads | |||||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application