Tanques y recipientes a presión
Calentamiento con control pilotado de un tanque por inyección de vapor (con bridas)
Instalación recomendada para un tanque con control de temperatura pilotado por inyección de vapor.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Separator | to protect the installation from wet steam |
| 2 | Isolating Valve | to isolate the installation from the steam supply |
| 3 | Strainer | to protect the control valve from detritus |
| 4 | Control Valve | to regulate the steam flow to the steam coil |
| 5 | Vacuum Breaker | to prevent condensate backsyphoning |
| 8 | Isolating Valve | to isolate the installation from the steam supply |
| 6, 7, 9, 10, 11 inc. | Separator Trap Set | |
| 12 | Temperature Sensor | to sense the tank water temperature |
| 13 | Steam Injector | to inject steam into the tank water |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1 | Separator | S2 | S1 | S5 | S6 | Separators & Insulation Jackets | ||
| 2, 6, 10 | Isolating Valve | Globe Type | HV3 | A3S | HV3 Stop Valves or Bellows Sealed Stop Valves | |||
| Piston Type | RP31 | Piston Valves | ||||||
| Ball Type | M10 | M10 | Ball Valves | |||||
| 3, 7 | Strainer | Fig 1 or 12 | Fig 13 | Fig 12SG | Fig 14 | Fig 16 or 16L | Strainers & Filters | |
| 4 | Temperature Control Valve | 37D | Self-acting Controls | |||||
| 5 | Vacuum Breaker | VB14 | VB21 | Vacuum Breakers | ||||
| 8 | Ball Float Steam Trap with Monitor | IFT14 | Steam Trap Performance Monitoring | |||||
| 9 | Check Valve | LCV1 | LCV2 | Check Valves | ||||
| 11 | Sensor Pocket | Brass / Copper sensor pocket | ||||||
| 12 | Steam Injector | IN series steam injector | Steam Injectors | |||||
| 13 | Isolating Valve | M10 | M10 | Ball Valves | ||||
¿Qué puedo hacer ahora?
Spirax Sarco tiene ingenieros experimentados disponibles para ofrecer consejos en las siguientes aplicaciones:
Permitanos que le ayudemos a dimensionar y seleccionar estos productos
Concierte una visita de Spirax Sarco a su planta
Preguntenos sobre esta aplicación