Spirax Sarco Argentina
Tel: (+54 11) 4589-1300 / (+54 11) 4741-6100
Fax: (+54 11) 4741-7711
info@ar.SpiraxSarco.com
http://www.SpiraxSarco.com/ar/
Fax: (+54 11) 4741-7711
info@ar.SpiraxSarco.com
http://www.SpiraxSarco.com/ar/
Tanques y recipientes a presión
Calentamiento con control pilotado de un tanque con un serpentín (roscado)
Instalación recomendada para un tanque con control de temperatura pilotado de un serpentín de vapor.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Separator | to protect the installation from wet steam |
| 2 | Isolating Valve | to isolate the installation from the steam supply |
| 3 | Strainer | to protect the control valve from detritus |
| 4 | Control Valve | to regulate the steam flow to the steam coil |
| 5 | Vacuum Breaker | to prevent condensate backsyphoning |
| 6 | Air Vent | to remove air from the system automatically |
| 7 | Isolating Valve | to isolate the coil for maintenance purposes |
| 8 - 12 inc. | Separator Trap Set | |
| 13 - 17 inc. | Steam Coil Trap Set |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1 | Separator | S2 | S1 | S5 | S6 | Separators & Insulation Jackets | ||
| 2, 7, 8, 12, 16, 17 | Isolating Valve | Globe Type | HV3 | A3S | HV3 Stop Valves or Bellows Sealed Stop Valves | |||
| Piston Type | RP31 | Piston Valves | ||||||
| Ball Type | M10 | M10 | Ball Valves | |||||
| 3, 9, 13 | Strainer | Fig 1 or 12 | Fig 13 | Fig 12SG | Fig 14 | Fig 16 or 16L | Strainers & Filters | |
| 4 | Temperature Control Valve | 37D | Self-acting Controls | |||||
| 10, 14 | Ball Float Steam Trap with Monitor | IFT14 | Steam Trap Performance Monitoring | |||||
| 11, 15 | Check Valve | LCV1 | LCV2 | Check Valves | ||||
| 5 | Vacuum Breaker (screwed) | VB14 | VB21 | Vacuum Breakers | ||||
| 6 | Air Vent (screwed) | AV13 | AVC32 | Air Vents & Air Eliminators | ||||
¿Qué puedo hacer ahora?
Spirax Sarco tiene ingenieros experimentados disponibles para ofrecer consejos en las siguientes aplicaciones:
Permitanos que le ayudemos a dimensionar y seleccionar estos productos
Concierte una visita de Spirax Sarco a su planta
Preguntenos sobre esta aplicación