Acumuladores
Sistema de control de acción directa para generador de agua caliente (roscado)
Componentes de un control autoaccionado de temperatura roscado en un depósito para la producción y acumulación de agua caliente.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Isolating Valve | to isolate the installation from the supply steam |
| 2 | Strainer | to protect the installation from detritus |
| 3 | Hi-limit Valve | to protect the calorifier from an overtemperature |
| 4 | Control Valve | to control the flow of steam at the required pressure |
| 5 | Control System | to operate the control valve |
| 6 | Vacuum Breaker | to assist condensate removal from the steam coil at stall |
| 7 | Sensor Pocket | to allow the sensor to be withdrawn without draining the calorifier |
| 8 | Hi-limit Control System | to shut the hi-limit valve on an overtemperature condition |
| 9 | Sensor Pocket | to allow the sensor to be withdrawn without draining the calorifier |
| 10 | Hi-limit Actuator | to shut the hi-limit valve on an overtemperature condition |
| 11 - 15 inc. | Calorifier Steam Coil Steam Trap Set | |
| 16 | Isolating Valve | to isolate the vacuum breaker for maintenance |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1, 11, 15, 16 | Isolating Valve | Globe Type | HV3 | A3S | HV3 Stop Valves or Bellows Sealed Stop Valves | |||
| Piston Type | RP31 | Piston Valves | ||||||
| Ball Valve | M10 | M10 | Ball Valves | |||||
| 2, 14 | Strainer | Fig 1 or 12 | Fig 13 | Fig 12SG | Fig 14 | Fig 16 | Stainers & Filters | |
| 3, 4 | Control Valve | SB, KA51 or KB51 | KA31 or KB31 | Self-acting Controls or Control Valves | ||||
| 5 | Self-acting Control | SA121, 122, 123 or 128 Sensor and Actuator | Self-acting Controls | |||||
| 6 | Vacuum Breaker | VB14 | VB21 | Vacuum Breakers | ||||
| 7, 9 | Sensor Pocket | Brass / Copper Sensor Pocket | ???????????????????? | |||||
| 8 | Control System | Type 130 Control System | Self-acting Controls | |||||
| 10 | High Limit Cut-out | HL10 High Limit Cut-out | Self-acting Controls | |||||
| 12 | Check Valve | LCV1 | LCV2 | Check Valves | ||||
| 20 | Ball Float Steam Trap with Monitor | IFT14 | Steam Trap Performance Monitoring | |||||
¿Qué puedo hacer ahora?
Spirax Sarco tiene ingenieros experimentados disponibles para ofrecer consejos en las siguientes aplicaciones:
Permitanos que le ayudemos a dimensionar y seleccionar estos productos
Concierte una visita de Spirax Sarco a su planta
Preguntenos sobre esta aplicación