Prensas
Prensas de platos múltiples
Instalación recomendada para purga.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Separator | to protect the installation from wet steam |
| 2 | Isolation Valve | to isolate the installation from the steam supply |
| 3 | Strainer | to protect the control valve from detritus |
| 4 | Pressure Gauge | to monitor the steam supply pressure to the reducing valve |
| 5 | Pressure Reducing Valve | to reduce steam pressure to suit the platen press |
| 6 | Safety Valve | to protect the downstream equipment from overpressure |
| 7 | Pressure Gauge | to monitor the reduced steam pressure on the platen |
| 8 | Isolation Valve | to set the reducing valce on no-load conditions |
| 9 - 13 inc. | Separator Trap Set | |
| 14 | Thermodynamic Steam Trap | to drain the platen sections |
| 15 | Check Valve | to prevent backflow of condensate into the platen sections |
| 16 - 19 inc. | Platen Steam Inlet Trap Set |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1 | Separator | S3 | 1808 or S5 | 1808 or S6 | Separators & Insulation Jackets | |||
| 2, 8 | Bellows Sealed Stop Valve | BSA1 | BSA2 | BSA3 | Bellows Sealed Stop Valves | |||
| 3 | Strainer (flanged) | Fig 3 | Fig 33 | Fig 37SG | Fig 34 | Fig 36 | Strainers & Filters | |
| 4, 7 | Pressure Gauge | 100mm diameter Spirax Sarco pressure gauge with 'U' or ring syphon pipe | Pressure Gauges & Temperature Gauges | |||||
| 5 | Pressure Reducing Valve | DP27E | Pressure Reducing & Surplussing Valves | |||||
| 6 | Safety Valve | SV73 | SV607 | SV604 or SV74 | SVL606 | Safety Valves | ||
| 9, 17 | Isolating Valve | Globe Type | HV3 | A3S | HV3 Stop Valves or Bellows Sealed Stop Valves | |||
| Piston Type | RP31 | Piston Valves | ||||||
| Ball Type | M10 | M10 | Ball Valves | |||||
| 10, 19 | Strainer (screwed) | Fig 1 or 12 | Fig 13 | Fig 12SG | Fig 14 | Fig 16 or 16L | Strainers & Filters | |
| 11 | Ball Float Steam Trap with Monitor | IFT14 | Steam Trap Performance Monitoring | |||||
| 12, 15, 17 | Lift Check Valve | LCV1 | LCV2 | Check Valves | ||||
| 14 | Swivel Connector Thermodynamic Steam Trap with Monitor | IUTD30 | Swivel Connectors & Traps | |||||
| 18 | Thermodynamic Steam Trap with Monitor | ITD32 | Steam Trap Performance Monitoring | |||||
¿Qué puedo hacer ahora?
Spirax Sarco tiene ingenieros experimentados disponibles para ofrecer consejos en las siguientes aplicaciones:
Permitanos que le ayudemos a dimensionar y seleccionar estos productos
Concierte una visita de Spirax Sarco a su planta
Preguntenos sobre esta aplicación