Intercambiadores de calor
Sistema de control eléctrico para un intercambiador de calor vertical sin acumulador (roscado)
Componentes de un control eléctrico de temperatura en un intercambiador de tubos:
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Separator | to protect the installation from wet steam |
| 2 | Isolation Valve | to isolate the installation from the supply steam |
| 3 | Strainer | to protect the control valve from detritus |
| 4 | Electric Actuator | to drive the control valve |
| 5 | Control Valve | to regulate the flow of steam to the heat exchanger |
| 6 | Vacuum Breaker | to help clear condensate from the steam coil under stall |
| 7 | Electronic Controller | to control the actuator position |
| 8 | Temperature Sensor | to sense the secondary flow temperature |
| 9 - 13 inc. | Separator Steam Trap Set | |
| 14 - 18 inc. | Heat Exchanger Steam Trap Set |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1 | Separator | S2 | S1 | S5 | S6 | Separators & Insulation Jackets | ||
| 2, 9, 13, 14, 18 | Isolating Valve | Globe Type | BSA1 | BSA2 | BSA3 | HV3 Stop Valves | ||
| Piston Type | RP31 | Piston Valves | ||||||
| Ball Type | M10 | M10 | Ball Valves | |||||
| 3, 12, 15 | Strainer | Fig 1 or 2 | Fig 13 | Fig 12SG | Fig 14 | Fig 16 or 16L | Strainers & Filters | |
| 4 | Actuator | EL5600 Series Electric Actuator | Electric Actuators | |||||
| 5 | Control Valve | KE71 | KE61 | Control Valves | ||||
| 6 | Vacuum Breaker | VB14 | VB21 | Vacuum Breakers | ||||
| 7 | Controller | SX25, SX75 Series Controller | Positioners, Controllers & Sensors | |||||
| 8 | Temperature Sensor | EL2200 or EL2270 | Computers, Displays & Transmitters | |||||
| 10, 17 | Check Valve | LCV1; | LCV2 | Check Valves | ||||
| 11, 16 | Ball Float Steam Trap with Monitor | IFT14 | Steam Trap Performance Monitoring | |||||
¿Qué puedo hacer ahora?
Spirax Sarco tiene ingenieros experimentados disponibles para ofrecer consejos en las siguientes aplicaciones:
Permitanos que le ayudemos a dimensionar y seleccionar estos productos
Concierte una visita de Spirax Sarco a su planta
Preguntenos sobre esta aplicación