Revaporizado
Tanque de revaporizado con aportación de vapor controlada y limitador de presión
Componentes necesarios para un sistema de tanque de revaporizado con control.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Air Vent | to vent air from the flash steam |
| 2 | Isolation Valve | to isolate the air vent from the flash vessel |
| 3 | Isolation Valve | to isolate the surplussing valve from the flash vessel |
| 4 | Strainer | to protect the surplussing valve from detritus |
| 5 | Surplussing Valve | to vent excess steam to atmosphere |
| 6 | Isolation Valve | to isolate the surplussing valve from the vent system |
| 7 | Separator | to protect the steam make-up valve from wet steam |
| 8 | Isolation Valve | to isolate the make-up valve from the steam make-up line |
| 9 | Strainer | to protect the steam make-up valve from detritus |
| 10 | Steam Make-up Valve | to maintain a minimum steam pressure in the flash vessel |
| 11 | Pressure Gauge | to monitor the pressure in the pipework |
| 12 | Isolation Valve | to isolate the LP steam plant from the flash vessel |
| 13 | Safety Valve | to protect the downstream equipment from overpressure |
| 14 - 19 inc. | Separator Steam Trap Set | |
| 20 | Pressure Gauge | to monitor the pressure in the flash vessel |
| 21 | Flash Vessel | to separate the flash steam from the high presssure condensate |
| 22 - 27 inc. | Flash Vessel Steam Trap Set |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1 | Air Vent | AV13 | AVC32 | Air Vents & Air Eliminators | ||||
| 2, 14, 18, 22, 25 | Ball Valve | M10 | M10 | Ball Valves | ||||
| 3, 6, 8, 12 | Bellows Sealed Stop Valve | BSA1 | BSA2 | BSA3 | Bellows Sealed Stop Valves | |||
| 4, 9 | Strainer (flanged) | Fig 3 | Fig 33 | Fig 37 | Fig 34 | Fig 36 | Strainers & Filters | |
| 5 | Surplussing Valve | SDP143 | Pressure Reducing & Surplussing Valves | |||||
| 7 | Separator | S3 | S5, S7 | S6, S8 | Separators & Insulation Jackets | |||
| 11, 20 | Pressure Gauge | PG Pressure Gauge with 'U' or Ring Syphon Pipes | Pressure Gauges & Temperature Gauges | |||||
| 10 | Pressure Reducing Valve | DP27 | Pressure Reducing & Surplussing Valves | |||||
| 13 | Safety Valve | SV73 | SV607 | SV74, SV604 | SVL606 | Safety Valves | ||
| 15, 24 | Lift Check Valve | LCV1 | LCV2 | Check Valves | ||||
| 16, 23 | Ball Float Steam Trap with Monitor | IFT14 | Steam Trap Performance Monitoring | |||||
| 17, 23 | Strainer (screwed) | Fig 1 or 12 | Fig 12SG | Strainers & Filters | ||||
| 21 | Flash Vessel | FV Type Flash Vessel | TDS Blowdown Controls | |||||
¿Qué puedo hacer ahora?
Spirax Sarco tiene ingenieros experimentados disponibles para ofrecer consejos en las siguientes aplicaciones:
Permitanos que le ayudemos a dimensionar y seleccionar estos productos
Concierte una visita de Spirax Sarco a su planta
Preguntenos sobre esta aplicación