Revaporizado
Recuperación de revaporizado de un sistema de control de TDS
Recuperación de energía del revaporizado y purgas residuales.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Electric Actuator | to drive the cold water make-up valve |
| 2 | Control Valve | to regulate the cold water make-up flow |
| 3 | Vacuum Breaker | to prevent backsyphoning of tank water |
| 4 | Vent Head | to discharge flash steam at a safe velocity |
| 5 | Strainer | to protect the control valve from detritus |
| 6 | Electronic Controller | to control the make-up water level in the tank |
| 7 | Capacitance Probe | to sense the tank water level |
| 8 | Isolation Valve | to isolate the pump from the cold make-up tank |
| 9 | Recirculating Pump | to circulate the make-up water trough the heater |
| 10 | Strainer | to protect the pump from detritus |
| 11 | Isolation Valve | to isolate the pump from the heater |
| 12 | Isolation Valve | to isolate the heater from the make-up tank |
| 13 | Strainer | to protect the heater from detritus |
| 14 | Pressure Gauge | to monitor the flash vessel pressure |
| 15 | Flash Vessel | to separate the flash steam from residual blowdown |
| 16 | Safety Valve | to protect the downstream equipment from overpressure |
| 17 | Ball Float Steam Trap | to drain the blowdown water from the flash vessel |
| 18 | Drain Valve | to drain the flash vessel for maintenance purposes |
| 19 | Drain Valve | to drain the pumped circuit for maintenance purposes |
| 20 | Plate Heat Exchanger | to heat the make-up water from the blowdown water |
| 21 | Temperature Sensor | to activate the pump during blowdown periods |
| 22 | Flash Condensing Head | to condense flash steam in the boiler feedtank |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1 | Electric Actuator | EL5600 Series Actuator | Electric Actuators | |||||
| 2 | Control Valve | KE73 | KE43 | Control Valves | ||||
| 3 | Vacuum Breaker | VB14 | VB21 | Vacuum Breakers | ||||
| 4 | Vent Head | VH Series Vent Head | Vent Heads | |||||
| 5 | Electronic Controller | LC2200 Level Controller | Level Controls | |||||
| 6 | Air Vent | AV13 | AVC32 | Air Vents & Air Eliminators | ||||
| 7 | Capacitance Probe | LP20 Level Probe with PA20 Preamplifier | Level Controls | |||||
| 8, 11, 12, 18, 19 | Ball Valve | M10 | M10 | Ball Valves | ||||
| 9 | Recirculating Pump | RP1 or RP2 Recirculating Pump | TDS Blowdown Controls (see SB-P404-11) | |||||
| 10, 13, 22 | Strainer | Fig 1 or 12 | Fig 12SG | Fig 14 | Fig 16 | Strainers & Filters | ||
| 14 | Pressure Gauge | 100 mm Diameter Pressure Gauge with 'U' or Ring Syphon | Pressure Gauges & Temperature Gauges | |||||
| 15 | Flash Vessel | FV Type Flash Vessel | TDS Blowdown Controls | |||||
| 16 | Safety Valve | SV73 | SV607 | SV74, SV604 | SVL606 | Safety Valves | ||
| 17 | Ball Float Steam Trap with Monitor | IFT14 | Steam Trap Performance Monitoring | |||||
| 20 | Heat Exchanger | M3, M6 Series Plate Heat Exchanger | Heat Recovery Systems | |||||
| 21 | Thermostat | Type HTS3 | TDS Blowdown Controls (see SB-P404-11) | |||||
| 22 | Flash Condensing Head | Type DH | Feedtanks | |||||
¿Qué puedo hacer ahora?
Spirax Sarco tiene ingenieros experimentados disponibles para ofrecer consejos en las siguientes aplicaciones:
Permitanos que le ayudemos a dimensionar y seleccionar estos productos
Concierte una visita de Spirax Sarco a su planta
Preguntenos sobre esta aplicación