Control de Contaminación
Sistema de detección de condensado contaminado
Envía automáticamente el condensado contaminado al drenaje.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Controller | to control the operation of the TDS control valve |
| 2 | Actuator | to drive the control valve |
| 3 | Check Valve | to provide enough resistance for flow through the sensor |
| 4 | TDS Control Valve | to regulate the flow of the blowdown water |
| 5 | Isolating Valve | to isolate the TDS control system from the blowdown line |
| 6 | Isolating Valve | to isolate the TDS control system from the blowdown line |
| 7 | Conductivity Sensor | to monitor the conductivity of the boiler water |
| 8 | Drain Valve | to drain the sensor circuit for maintenance purposes |
Table of Parts
| Part | Component | Spirax Sarco Reference | Product details | |
|---|---|---|---|---|
| 1 | Controller | BC3200 | TDS Blowdown Controls | |
| 2 | Actuator | EL5600 Series Electric Actuator | Electric Actuators | |
| 3 | Check Valve | DCV1, DCV2 or DCV3 Wafer Check Valve | Check Valves | |
| 4 | TDS Control Valve | QL33D, QL43D, QL63D, QL73D Three Port Valve | Control Valves (See QLM & QLD Three Port Control Valves) | |
| 5, 6, 8, 9 | Isolating Valve | M10 Ball Valve | Ball Valves | |
| 7 | Conductivity Sensor | S20 Sensor Chamber with CP10 Conductivity and TP20 Temperature Sensors | TDS Blowdown Controls | |
¿Qué puedo hacer ahora?
Spirax Sarco tiene ingenieros experimentados disponibles para ofrecer consejos en las siguientes aplicaciones:
Permitanos que le ayudemos a dimensionar y seleccionar estos productos
Concierte una visita de Spirax Sarco a su planta
Preguntenos sobre esta aplicación