Eliminación de condensado
Bombeo a líneas de retorno largas
Los componentes usados en una línea de retorno de condensado larga.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Check Valve | to prevent condensate falling back down the condensate riser |
| 2 | Vacuum Breaker | to allow condensate to drain down the falling line |
| 3 | Air Vent | to remove any air locks in the condensate line |
| 4 | Check Valve | to prevent backsyphoning of condensate |
| 5 | Isolation Valve | to isolate the pump from the condensate receiver |
| 6 | Strainer | to protect the pump from detritus |
| 7 | Isolation Valve | to isolate the pump from the steam supply |
| 8 | Strainer | to protect the pump from detritus |
| 9 | Isolation Valve | to isolate the pump from the steam supply |
| 10 - 12 inc. | Steam Trap Set for Pump Steam Supply | |
| 13 | Isolation Valve | to isolate the pump from the receiver |
| 14 | Check Valve | to ensure directional flow through the pump |
| 15 | Condensate Pump | to pump condensate from the receiver |
| 16 | Check Valve | to ensure directional flow through the pump |
| 17 | Isolation Valve | to isolate the pump from the condensate system |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1, 4, 12 | Lift Check Valve | LCV1 | LCV2 | Check Valves | ||||
| 2 | Vacuum Breaker | VB14 | VB21 | Vacuum Breakers | ||||
| 3 | Automatic Air Vent | AE30 | AE10 | AE14 | AE44 | AE36 or AE50 | Air Vents & Air Eliminators | |
| 5, 7, 9, 10, 13, 17 | Ball Valve | M10 | M10 | Ball Valves | ||||
| 6, 8 | Strainer | Fig 1 or 12 | Fig 12SG | Fig 14 | Fig 16 | Strainers & Filters | ||
| 11 | Ball Float Steam Trap with Monitor | IFT14 | Steam Trap Performance Monitoring | |||||
| 14, 16 | Disc Check Valve | DCV1 | DCV2, 3 or 4 | Check Valves | ||||
| 15 | Automatic Pump | MFP14 Automatic Pump | Pressure Powered Pumps | |||||
¿Qué puedo hacer ahora?
Spirax Sarco tiene ingenieros experimentados disponibles para ofrecer consejos en las siguientes aplicaciones:
Permitanos que le ayudemos a dimensionar y seleccionar estos productos
Concierte una visita de Spirax Sarco a su planta
Preguntenos sobre esta aplicación