Thermodynamic Steam Traps
Thermodynamic Steam Trap Set (Flanged)
The required components of a flanged thermodynamic steam trap set.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Isolation Valve | to isolate the trap set from the supply steam |
| 2 | Spiratec Sensor Chamber | to monitor the trap condition |
| 3 | Thermodynamic Steam Trap | to discharge condensate correctly |
| 4 | Check Valve | to prevent reverse flow |
| 5 | Isolation Valve | to isolate the trap set from the condensate system |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1, 5 | Isolating Valve | Globe Type | BSA1 | BSA2 | BSA3 | Bellows Sealed Stop Valves | ||
| Ball Type | M20 | M20 | Ball Valves | |||||
| 2 | Spiratec Sensor Chamber | ST143 | ST163 | Steam Trap Performance Monitoring (see TI-P086-17) | ||||
| 3 | Thermodynamic Steam Trap | TD62, TD120 | TD24F, TD32F, TD45, TD1464 | Thermodynamic Steam Traps | ||||
| 4 | Check Valve | DCV2, 3 OR 4 | Check Valves | |||||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application