Steam Mains Drainage
Typical Steam Main Trap Set with Drain and Blowdown
The required components of a main drain pocket steam trap set.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Fixed Temperature Steam Trap | to drain the pocket during shutdowns |
| 2 | Isolation Valve | to isolate the drain trap from the supply steam |
| 3 | Isolation Valve | to isolate the trap set from the steam supply |
| 4 | Spiratec Sensor Chamber | to monitor the trap condition |
| 5 | Thermodynamic Steam Trap | to discharge condensate correctly |
| 6 | Check Valve | to prevent reverse flow |
| 7 | Isolation Valve | to isolate the trap set from the condensate system |
| 8 | Blowdown Valve | to drain the pocket during shutdowns |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1 | Fixed Temperature Steam Trap | No. 8 | Fixed Temperature Discharge Steam Traps | |||||
| 2, 3, 6 | Isolating Valve | Globe Type | HV3 | A3S | HV3 Stop Valves or Bellows Sealed Stop Valves | |||
| Piston Type | RP31 | Piston Valves | ||||||
| Ball Type | M10 | M10 | Ball Valves | |||||
| 4 | Thermodynamic Steam Trap with Monitor | ITD32 | Steam Trap Performance Monitoring | |||||
| 5 | Check Valve | LCV1 | LCV2 | Check Valves | ||||
| 7 | Blowdown Valve | M10 | M10 | Ball Valves | ||||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application