Quick Fit Steam Traps
Quick Fit Connector Steam Trap Set (Flanged)
The required components of a flanged quick-fit steam trap set.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Isolation Valve | to isolate the trap set from the supply steam |
| 2 | Strainer | to protect the trap from detritus |
| 3 | Spiratec Sensor Chamber | to monitor the trap condition |
| 4 | Thermodynamic Steam Trap | to discharge condensate correctly |
| 5 | Balanced Pressure Steam Trap | to discharge condensate correctly |
| 6 | Inverted Bucket Steam Trap | to discharge condensate correctly |
| 7 | Sight Glass | to observe the condensate condition |
| 8 | Check Valve | to prevent reverse flow |
| 9 | Isolation Valve | to isolate the trap set from the condensate system |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1, 9 | Isolating Valve | Globe Type | BSA1 | BSA2 | BSA3 | Bellows Sealed Stop Valves | ||
| Ball Type | M20 | M20 | Ball Valves | |||||
| 2 | Strainer | Fig 3 | Fig 33 | Fig 37SG | Fig 34 | Fig 36 | Strainers & Filters | |
| 3* | Spiratec Sensor Chamber | ST143 | ST163 | Steam Trap Performance Monitoring | ||||
| 4 | Thermodynamic Steam Trap † | UTD30L | Swivel Connectors & Traps | |||||
| 5 | Balanced Pressure Steam Trap | UBP30 | Swivel Connectors & Traps | |||||
| 6 | Inverted Bucket Steam Trap † | UIB30 | Swivel Connectors & Traps | |||||
| 7* | Sight Glass † | SG253 | Sight Glasses | |||||
| 8 | Check Valve | DCV2, 3 OR 4 | Check Valves | |||||
* Items 3 and 7 are not normally installed together - both are shown to indicate position.
† If item 4, or 6 is used, item 7 should be installed at least 1 metre downstream of the trap.
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application