Bimetallic Steam Traps
Bimetallic Steam Trap Set (Screwed)
The required components of a screwed bimetallic steam trap set.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Isolation Valve | to isolate the trap set from the supply steam |
| 2 | Bimetallic Steam Trap | to discharge condensate correctly |
| 3 | Sight Glass | to observe the condensate condition |
| 4 | Check Valve | to prevent reverse flow |
| 5 | Isolation Valve | to isolate the trap set from the condensate system |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1, 5 | Isolating Valve | Globe Type | HV3 | A3S | HV3 Stop Valves or Bellows Sealed Stop Valves | |||
| Piston Type | RP31 | Piston Valves | ||||||
| Ball Type | M10 | M10 | Ball Valves | |||||
| 2 | Bimetallic Steam Trap | ISMC32 | Steam Trap Performance Monitoring | |||||
| 3 | Sight Glass | Single Window, Double Window, Sight Check † |
Sight Glasses | |||||
| 4 | Check Valve | LCV1 | LCV2 | Check Valves | ||||
* Items 2 and 3 are not normally installed together - both are shown to indicate position.
† Separate Check Valve not required.
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application