Balanced Pressure Steam Traps
Balanced Pressure Steam Trap Set (Flanged)
The required components of a flanged balanced pressure steam trap set.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Isolation Valve | to isolate the trap set from the supply steam |
| 2 | Balanced Pressure Steam Trap | to discharge condensate correctly |
| 3 | Sight Glass | to observe the condensate condition |
| 4 | Check Valve | to prevent reverse flow |
| 5 | Isolation Valve | to isolate the trap set from the condensate system |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1, 5 | Isolating Valve | Globe Type | BSA1 | BSA2 | BSA3 | Bellows Sealed Stop Valves | ||
| Ball Type | M20 | M20 | Ball Valves | |||||
| 2* | Balanced Pressure Steam Trap | IBPC32 | IBPS32 | Steam Trap Performance Monitoring | ||||
| 3* | Sight Glass | SG253 | Sight Glasses | |||||
| 4 | Check Valve | DCV2, 3 OR 4 | Check Valves | |||||
* Items 2 and 3 are not normally installed together - both are shown to indicate position.
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application