Tanks & Vats
Pilot Operated Tank Heating with Steam Injection (Flanged)
Recommended installation for pilot operated temperature controlled steam injection in a tank.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Separator | to protect the installation from wet steam |
| 2 | Isolating Valve | to isolate the installation from the steam supply |
| 3 | Strainer | to protect the control valve from detritus |
| 4 | Control Valve | to regulate the steam flow to the steam coil |
| 5 | Vacuum Breaker | to prevent condensate backsyphoning |
| 6 - 10 inc. | Separator Trap Set | |
| 11 | Temperature Sensor | to sense the tank water temperature |
| 12 | Steam Injector | to inject steam into the tank water |
| 13 | Isolation Valve |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1 | Separator | S3 | S5, S7 | S6, S8 | Separators & Insulation Jackets | |||
| 2, 6, 10 | Isolating Valve | Bellows Sealed Type | BSA1 | BSA2 | BSA3 | Bellows Sealed Stop Valves | ||
| Ball Type | M20 | M20 | Ball Valves | |||||
| 3, 7 | Strainer | Fig 3 | Fig 33 | Fig 37 | Fig 34 | Fig 36 | Strainers & Filters | |
| 4 | Temperature Control Valve | 37D | Self-acting Controls | |||||
| 5 | Vacuum Breaker | VB14 | VB21 | Vacuum Breakers | ||||
| 8 | Ball Float Steam Trap with Monitor | IFT53 | IFT14 | IFT54 | Steam Trap Performance Monitoring | |||
| 9 | Check Valve | DCV1 | DCV2, 3 or 4 | Check Valves | ||||
| 11 | Sensor Pocket | Brass / Copper sensor pocket | ||||||
| 12 | Steam Injector | IN series steam injector | Steam Injectors | |||||
| 13 | Isolating Valve | M20 | M20 | Ball Valves | ||||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application