Tanks & Vats
Pilot Operated Tank Heating with a Coil (Flanged)
Recommended installation for a pilot operated temperature controlled steam coil in a tank.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Separator | to protect the installation from wet steam |
| 2 | Isolating Valve | to isolate the installation from the steam supply |
| 3 | Strainer | to protect the control valve from detritus |
| 4 | Control Valve | to regulate the steam flow to the steam coil |
| 5 | Vacuum Breaker | to prevent condensate backsyphoning |
| 6 | Air Vent | to remove air from the system automatically |
| 7 | Isolating Valve | to isolate the coil for maintenance purposes |
| 8 - 12 inc. | Separator Trap Set | |
| 13 - 16 inc. | Steam Coil Trap Set |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1 | Separator | S3 | S5, S7 | S6, S8 | Separators & Insulation Jackets | |||
| 2, 7, 8, 12, 16 | Isolating Valve | Bellows Sealed Type | BSA1 | BSA2 | BSA3 | Bellows Sealed Stop Valves | ||
| Ball Type | M20 | M20 | Ball Valves | |||||
| 3, 9, 13 | Strainer | Fig 3 | Fig 33 | Fig 37 | Fig 34 | Fig 36 | Strainers & Filters | |
| 4 | Temperature Control Valve | 37D | Self-acting Controls | |||||
| 10, 14 | Ball Float Steam Trap with Monitor | IFT53 | IFT14 | IFT54 | Steam Trap Performance Monitoring | |||
| 11, 15 | Check Valve | DCV1 | DCV2, 3 or 4 | Check Valves | ||||
| 5 | Vacuum Breaker (screwed) | VB14 | VB21 | Vacuum Breakers | ||||
| 6 | Air Vent (screwed) | AV13 | AVC32 | Air Vents & Air Eliminators | ||||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application