Water
Direct Acting, Remote Sensing, Pressure Control Station (Flanged)
The drawing shows the correct way to install the reducing station and the role of each component.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Isolating Valve | to isolate the reducing valve station for maintenance purposes |
| 2 | Strainer | to protect the reducing valve from detritus |
| 3 | Pressure Gauge | to monitor the upstream pressure of the reducing valve |
| 4 | Reducing Valve | to reduce the high pressure supply to a low pressure |
| 5 | Safety Valve | to protect the downstream equipment from overpressure |
| 6 | Pressure Gauge | to monitor the downstream pressure of the reducing valve |
| 7 | Isolating Valve | to set the reducing valve pressure at a no load condition |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1, 7 | Isolating Valve | Bellows Sealed Stop Valve | BSA1 | BSA2 | BSA3 | Bellows Sealed Stop Valves | ||
| Ball Valve | M20 | M20 | Ball Valves | |||||
| 2 | Strainer | Fig 3 | Fig 33 | Fig 37SG | Fig 34 | Fig 36 | Check Valves | |
| 3, 6 | Pressure Gauge | 100 mm Diameter Pressure Gauge with 'U' or Ring Syphon | Pressure Gauges & Temperature Gauges | |||||
| 12 | Pressure Reducing Valve | DRV7 | DRV4 | Pressure Reducing & Surplussing Valves | ||||
| 13 | Safety Valve (Soft Seat) | SV57, SV607H | SV54, SV604H | Safety Valves | ||||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application