Pressure
Pneumatic Pressure Control Station (Flanged)
The drawing shows the correct way to install the reducing station and the role of each component.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Air Vent | to purge air from the separator during start-up |
| 2 | Separator | to protect the installation from wet steam |
| 3 | Isolating Valve | to isolate the installation from the supply steam |
| 4 | Air Regulator | to regulate the air pressure to the valve positioner |
| 5 | Strainer | to protect the installation from detritus |
| 6 | Pressure Gauge | to monitor the supply steam pressure |
| 7 | P/P Valve Positioner | to ensure the valve operates accurately at all loads |
| 8 | Pneumatic Actuator | to drive the control valve |
| 9 | Control Valve | to control the flow of steam at the required pressure |
| 10 | Safety Valve | to protect the downstream equipment from overpressure |
| 11 | Pneumatic Controller | to control the valve |
| 12 | Pressure Gauge | to monitor the downstream pressure |
| 13 | Isolating Valve | to set the reducing valve at no load condition |
| 14 - 18 inc. | Separator Steam Trap Set | |
| 19 | Air Regulator | to regulate the air pressure to the valve positioner |
| 20 | Isolating Valve |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1 | Air Vent | AV13 | AVC32 | Air Vents & Air Eliminators | ||||
| 2 | Separator | S3 | S5, S7 | S6, S8 | Separators & Insulation Jackets | |||
| 3, 13, 14, 18, 20 | Isolating Valve | Bellows Sealed Stop Valve | BSA1 | BSA2 | BSA3 | Bellows Sealed Stop Valves | ||
| Ball Valve | M20 | M20 | Ball Valves | |||||
| 4, 19 | Air Regulator | Spirax-Monnier MPC2 High Efficiency Filter / Regulator Air Set | Filter/Regulators | |||||
| 5, 15 | Strainer | Fig 3 | Fig 33 | Fig 37SG | Fig 34 | Fig 36 | Strainers & Filters | |
| 6, 12 | Pressure Gauge | 100 mm Diameter Pressure Gauge with 'U' or Ring Syphon | Pressure Gauges & Temperature Gauges | |||||
| 7 | Positioner | PP5 Pneumatic / Pneumatic Positioner | Positioners, Controllers & Sensors | |||||
| 8 | Pneumatic Actuator | PN9000 Series Pneumatic Actuator | Pneumatic Actuators | |||||
| 9 | Control Valve | KE73 | KE43 | KE63 | Control Valves | |||
| 10 | Safety Valve | SV73 | SV607 | SV74, SV604 | SVL606 | Safety Valves | ||
| 11 | Controller | PN600 Series Pneumatic Controller | Positioners, Controllers & Sensors | |||||
| 16 | Ball Float Steam Trap with Monitor | IFT53 | IFT57 | IFT54 | Steam Trap Performance Monitoring | |||
| 17 | Check Valve | DCV2, 3 or 4 | Check Valves | |||||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application