Pressure
Pilot Operated Parallel Reducing Station (Flanged)
The drawing shows the correct way to install the reducing station and the role of each component.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Separator | to protect the reducing valve from wet steam |
| 2 - 6 inc. | Separator Steam Trap Set | |
| 7, 14 | Isolating Valve | to isolate the reducing station from the steam supply |
| 8, 15 | Strainer | to protect the reducing valve from detritus |
| 9, 16 | Pressure Gauge | to monitor the upstream pressure |
| 10, 17 | Reducing Valve | to reduce the high pressure supply for low pressure use |
| 11, 18 | Safety Valve | to protect the downstream equipment from overpressure |
| 12, 19 | Pressure Gauge | to monitor the control pressure |
| 13, 20 | Isolating Valve | to set the reducing valve under no load conditions |
Table of Parts
| Part | Component | Bronze | Cast iron | SG iron | Steel | Stainless steel | Product details | |
|---|---|---|---|---|---|---|---|---|
| 1 | Separator | S3 | S13 | S5, S7 | S6, S8 | Separators & Insulation Jackets | ||
| 2, 6, 7, 13, 14, 20 | Isolating Valve | Bellows Sealed Stop Valve | BSA1 | BSA2 | BSA3 | Bellows Sealed Stop Valves | ||
| Ball Valve | M20 | M20 | Ball Valves | |||||
| 3, 8, 15 | Strainer | Fig 3 | Fig 33 | Fig 12, Fig 37, Fig 3716 | Fig 34, Fig 1738 | Fig 36, Fig 3616 | Strainers & Filters | |
| 4 | Ball Float Steam Trap with Monitor | IFT53 | IFT57 | IFT54 | Steam Trap Performance Monitoring | |||
| 5 | Check Valve | DCV2, 3 or 4 | Check Valves | |||||
| 9, 12, 16, 19 | Pressure Gauge | 100 mm Diameter Pressure Gauge with 'U' or Ring Syphon | Pressure Gauges & Temperature Gauges | |||||
| 10, 17 | Pressure Reducing Valve | DP27 | DP143 | DP163 | Pressure Reducing & Surplussing Valves | |||
| 11, 18 | Safety Valve | SV73 | SV607 | SV74, SV604 | SVL606 | Safety Valves | ||
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application