Steam Trapping Stations
Typical Sterilisation of Jacketed Pan and Product Line
Cleaning a jacketed pan product line with a block and bleed system.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Clean Ball Valve | to isolate the installation from the steam supply |
| 2 | Clean Ball Valve | to isolate the air vent from the process |
| 3 | Clean Thermostatic Air Vent | to vent air from the process |
| 4 | Clean Ball Valve | to isolate the steam trap from the steam supply |
| 5 | Clean Thermodynamic Steam Trap | to drain the steam supply line of condensate |
| 6 | Clean Ball Valve | to isolate the installation from the condensate system |
| 7 | Clean Ball Valve | to isolate the steam trap from the steam supply |
| 8 | Clean Thermodynamic Steam Trap | to drain the product line of detritus and condensate |
| 9 | Clean Ball Valve | to isolate the installation from the condensate system |
Table of Parts
| Part | Component | Spirax Sarco Reference | Product details | |
|---|---|---|---|---|
| 1, 2, 4, 6, 7, 9 | Clean Ball Valve | M70i Clean Stainless Steel Ball Valve | Ball Valves | |
| 3 | Clean Thermostatic Air Vent | BTM or BTS7 Clean Stainless Steel Steam Trap | Balanced Pressure Steam Traps | |
| 5, 8 | Clean Thermodynamic Steam Trap | BTD52L Stainless Steel Steam Trap | Thermodynamic Steam Traps | |
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application