Filter Stations
Clean Steam Filter Station with Sampling Facility
Producing filtered steam from plant steam.
Component Descriptions
| Part | Component | Function |
|---|---|---|
| 1 | Separator | to protect the installation from wet steam |
| 2 | Stop Valve | to isolate the installation from the steam supply |
| 3 | Strainer | to protect the installation from detritus |
| 4 | Clean Steam Filter | to clean the steam to the required filtered standards |
| 5 | Clean Ball Valve | to isolate the downstream equipment from the steam supply |
| 6 | Clean Steam Trap | to drain the filter of condensate |
| 7 | Clean Ball Valve | to isolate the sample cooler from the steam supply |
| 8 | 8 - 12 inc. | separator steam trap |
| 13 | Sample Cooler | to sample and test the steam quality |
Table of Parts
| Part | Component | Spirax Sarco Reference | Product details | |
|---|---|---|---|---|
| 1 | Separator | S5, S7 Carbon Steel Separator | Separators & Insulation Jackets | |
| 2 | Stop Valve (flanged) | M20 Carbon Steel Ball Valve or BSA2 or BSA3 | Ball Valves or Bellows Sealed Stop Valves | |
| 3 | Strainer (flanged) | Fig 34 Cast Steel Strainer with 200 Mesh Screen | ??????? | |
| 4 | Steam Filter | CSF16 Clean Steam Filter | Strainers & Filters | |
| 5, 7 | Clean Ball Valve | M70i Stainless Steel Ball Valve | Ball Valves | |
| 6, 15 | Clean Balance Pressure Steam Trap | MST21 Stainless Steel Steam Trap | Balanced Pressure Steam Traps | |
| 8, 12 | Ball Valve (screwed) | M10 Ball Valve | Ball Valves | |
| 9 | Strainer (screwed) | Fig 1, 12, 12SG, 14 or 16 Strainer | Strainers & Filters | |
| 10 | Ball Float Steam Trap | FT14 Ball Float Steam Trap | Ball Float Steam Traps | |
| 11 | Lift Check Valve | LCV1 or LCV2 Lift Check Valve | Check Valves | |
| 13 | Hygienic Sample Cooler | SC20 Hygienic Sample Cooler | Sample Coolers | |
What do I do now?
Spirax Sarco have experienced engineers available to offer advice on these applications:
Let us help you size and select these products
Arrange a visit to your plant by Spirax Sarco
Ask us a question about this application