Spirax Sarco Middle East
Fax: (971) 6 5575246
spirax@emirates.net.ae
http://www.SpiraxSarco.com/MiddleEast/
Inverted Bucket Steam Traps
- Inverted bucket traps are the most robust type of the mechanical traps.
- Able to resist waterhammer.
- With check valve fitted in the inlet, they can be used with superheated steam.
- Available with a wide selection of valve orifices for precise pressure and load matching.
Not all products are available in all markets. Please choose your National Spirax Sarco Website or Contact Us for further information.
What do I do now?
Find further information on Inverted Bucket Steam Traps in the sections below, or get in touch for further assistance.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders
Range Table
- Cast Iron
- Steel
- Stainless Steel
| Model | HM | 200 | S&SF | |
| Body Design Rating | PN16 | Exceeds PN16 | PN16 | |
| Sizes | DN15 1/2" | |||
| DN20 3/4" | ||||
| DN25 1" | ||||
| DN40 1 1/2" | ||||
| DN50 2" | ||||
| Connections | Screwed | |||
| Socket Weld | ||||
| Butt Weld | ||||
| Flanged | ||||
| Position | Horizontal | |||
| Vertical | ||||
| Swivel | ||||
| Options | Internal Check Valve | |||
| Internal Strainer | ||||
| Blowdown Valve | ||||
| Technical Literature | Literature for these products is available below | |||
Technical Information
Use our technical information sheets for a full technical specification of the product. They typically include:
- Pressure/temperature limits
- Materials
- Sizes & connections
- Dimensions & weights
- Capacity charts
- Ordering information
| Title | Reference Number | Issue | File Size | |
|---|---|---|---|---|
| 200 Series Cast Iron Inverted Bucket Steam Traps | TI-S03-03 | 2 | 51 KB | |
| 600 Series Steel Inverted Bucket Steam Traps | TI-P067-01 | 5 | 147 KB | |
| 900 Series Steel Inverted Bucket Steam Traps | TI-P067-02 | 5 | 146 KB | |
| Capacity Chart for S and SF Inverted Bucket Steam Traps | TI-P077-03 | 2 | 42 KB | |
| Capacity Charts for 600 Series and 900 Series Inverted Bucket Steam Traps | TI-P067-04 | 3 | 46 KB | |
| Capacity Charts for HM Series and 200 Series Inverted Bucket Steam Traps | TI-S03-04 | 3 | 47 KB | |
| Capacity Charts for HM34 Inverted Bucket Steam Traps | TI-P072-02 | 2 | 138 KB | |
| HM Series Cast Iron Inverted Bucket Steam Traps | TI-S03-02 | 5 | 150 KB | |
| HM34 Series Carbon Steel Inverted Bucket Steam Traps | TI-P072-01 | 4 | 92 KB | |
| S and SF Series Cast Iron Inverted Bucket Steam Traps | TI-P077-01 | 5 | 286 KB | |
| SCA Series Steel Inverted Bucket Steam Traps | TI-P077-05 | 3 | 82 KB |
Installation & Maintenance Instructions
Clear & accurate guidelines on installation & maintenance. They typically include:
- General safety information
- General product information
- Installation
- Commissioning
- Operation
- Maintenance
- Spare parts
| Title | Reference Number | Issue | File Size | |
|---|---|---|---|---|
| 600 and 900 Series Inverted Bucket Steam Traps | IM-P067-06 | 3 | 136 KB | |
| HM and HM34 Inverted Bucket Steam Traps | IM-S03-11 | 1 | 192 KB | |
| IB32 Inverted Bucket Steam Trap | IM-P177-02 | 3 | 53 KB | |
| Inverted Bucket Steam Traps Supplementary Safety Information | IM-S03-12 | 2 | 28 KB | |
| S and SF Inverted Bucket Steam Traps | IM-P077-02 | 4 | 75 KB | |
| SCA Series Inverted Bucket Steam Traps | IM-P077-06 | 5 | 75 KB |
Steam Engineering Tutorials
Tutorials explaining the principles of steam and heat transfer, specific to this product section.
Calculators
The appropriate calculator to help designers and engineers select and size the products they need.
CAD Drawings
CAD drawings enabling you to see exactly how the product is constructed. You can also drop these into your own schematics.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders