Spirax Sarco Middle East
Fax: (971) 6 5575246
spirax@emirates.net.ae
http://www.SpiraxSarco.com/MiddleEast/
Strainers & Filters
High efficiency steam strainers & filters for better quality steam.
- Designed to remove solid particles from the steam supply.
- Reduce levels of contamination.
- Maintain quality of end product
Not all products are available in all markets. Please choose your National Spirax Sarco Website or Contact Us for further information.
What do I do now?
Find further information on Strainers & Filters in the sections below, or get in touch for further assistance.
Contact us for advice from our engineers
- Help on sizing and selection
- Arrange a visit
- Answers & advice on products/applications
- Obtaining quotes & placing orders
Range Table
- Brass & Bronze
- Cast Iron
- SG Iron
- Carbon Steel
- Stainless Steel
| Strainer type | Fig 1 | Fig 4 | Fig 5 | Fig 3 | Fig 6 | Fig 12 | ||
| Body design rating | PN16 | PN16 | PN16 | PN25 | PN25 | PN25 | ||
| Size | DN8 | 1/4" | ||||||
| DN10 | 3/8" | |||||||
| DN15 | 1/2" | |||||||
| DN20 | 3/4" | |||||||
| DN25 | 1" | |||||||
| DN32 | 1 1/4" | |||||||
| DN40 | 1 1/2" | |||||||
| DN50 | 2" | |||||||
| DN65 | 2 1/2" | |||||||
| DN80 | 3" | |||||||
| DN100 | 4" | |||||||
| DN125 | 5" | |||||||
| DN150 | 6" | |||||||
| DN200 | 8" | |||||||
| DN250 | 10" | |||||||
| Connections | Screwed | |||||||
| Socket Weld | ||||||||
| Flanged | EN | |||||||
| ANSI | ||||||||
| JIS/KS | ||||||||
| Geometry | 'Y' | |||||||
| Angle | ||||||||
| Straight | ||||||||
| Pot | ||||||||
| Strainer options | ||||||||
| Blowdown / drain valve | ||||||||
| 3.1 certification | ||||||||
| Standard screens in stainless steel | ||||||||
| Perforations | 0.8mm DN8 to DN80 |
|||||||
| 1.6mm DN100 to DN200 |
||||||||
| 3.0mm | ||||||||
| Optional screens in stainless steel | ||||||||
| Perforations | 1.6mm DN8 to DN80 |
|||||||
| 3.0mm DN8 to DN200 |
||||||||
| Mesh | 40, 100, 200 | |||||||
| Optional screens in monel | ||||||||
| Perforations | 0.8mm DN8 to DN80 |
|||||||
| 1.6mm DN100 to DN200 |
||||||||
| 3.0mm DN8 to DN200 |
||||||||
| Mesh | 100 | |||||||
| Technical Literature | Literature for these products is available below | |||||||
Sales Brochures
Our brochures typically contain the concept, customer benefits and key features of the product.
| Title | Reference Number | Issue | File Size | |
|---|---|---|---|---|
| CSF16 Clean Service Filters | SB-P185-12 | 1 | 1.84 MB | |
| Pipeline strainers for steam, liquids and gases | SB-S60-01 | 6 | 595 KB |
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
- General safety information
- General product information
- Installation
- Commissioning
- Operation
- Maintenance
- Spare parts
| Title | Reference Number | Issue | File Size | |
|---|---|---|---|---|
| CSF16 and CSF16T Stainless Steel Steam and Sterile Air Filters | IM-P185-02 | 9 | 1.32 MB | |
| Fig 1, Fig 12, Fig 13, Fig 14HP, Fig 16, Fig 16HP and Fig 16L Strainers | IM-S60-17 | 8 | 820 KB | |
| Fig 18HP Butt Weld Strainer | IM-P162-04 | 1 | 659 KB | |
| Fig 3, 7, 33, 34, 34HP, 36, 36HP, 3616, 37 and Fig 3716 Flanged Strainers | IM-S60-18 | 8 | 914 KB | |
| Fig 4, Fig 5 and Fig 6 Screwed Strainers | IM-S60-19 | 2 | 112 KB | |
| Fig TP1 and Fig TP2 Temporary Cone Shaped Strainers | IM-P169-07 | 1 | 789 KB |
Steam Engineering Tutorials
Tutorials explaining the principles of steam and heat transfer, specific to this product section.